您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex chains SRC ISO - Roller chains european standard ''Saturn'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains SRC
Chains SRC ISO
Powered by
CAD模型選擇
{bea/chains/chains/chains_src/chains_src_iso/simplex_chains_src_iso_asmtab.prj},{NB=700112000},{ISO=08B-1},{CNSORDERNO=700112000},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=17.0},{G=11.81},{FB=17.8},{KG=0.68},{PPATH=simplex_chains_src_iso_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
FB
min
[KN]
KG
q ?
[kg/m]
700105000
03-1
700105000
5.000
-
2.50
1.49
3.20
7.4
4.10
2.2
0.08
700106000
04-1
700106000
6.000
-
2.80
1.85
4.00
7.4
5.00
3.0
0.12
700108000
05B-1
700108000
8.000
-
3.00
2.31
5.00
8.6
7.11
4.4
0.18
700109000
06B-1
700109000
9.525
3/8"
5.72
3.28
6.35
13.5
8.26
8.9
0.40
700109075
06B-1-100m
700109075
9.525
3/8"
5.72
3.28
6.35
13.5
8.26
8.9
0.40
700212000
081-1
700212000
12.700
1/2"
3.30
3.66
7.75
10.2
9.91
8.0
0.28
700212150
081-1-100m
700212150
12.700
1/2"
3.30
3.66
7.75
10.2
9.91
8.0
0.28
700511000
083-1
700511000
12.700
1/2"
4.88
4.09
7.75
12.9
10.30
11.6
0.42
700512000
084-1
700512000
12.700
1/2"
4.88
4.09
7.75
14.8
11.15
15.6
0.49
700112000
08B-1
700112000
12.700
1/2"
7.75
4.45
8.51
17.0
11.81
17.8
0.68
700112050
08B-1-50m
700112050
12.700
1/2"
7.75
4.45
8.51
17.0
11.81
17.8
0.68
700115000
10B-1
700115000
15.875
5/8"
9.65
5.08
10.16
19.6
14.73
22.2
0.91
700115050
10B-1-50m
700115050
15.875
5/8"
9.65
5.08
10.16
19.6
14.73
22.2
0.91
700119000
12B-1
700119000
19.050
3/4"
11.68
5.72
12.07
22.7
16.13
28.9
1.12
700125000
16B-1
700125000
25.400
1"
17.02
8.28
15.88
36.1
21.08
60.0
2.59
700131000
20B-1
700131000
31.750
1"1/4
19.56
10.19
19.05
43.2
26.42
95.0
3.68
700138000
24B-1
700138000
38.100
1"1/2
25.40
14.63
25.40
53.4
33.40
160.0
6.85
700144000
28B-1
700144000
44.450
1"3/4
30.99
15.90
27.94
65.1
37.08
200.0
8.56
700150000
32B-1
700150000
50.800
2"
30.99
17.81
29.21
67.4
42.29
250.0
9.49
700163000
40B-1
700163000
63.500
2"1/2
38.10
22.89
39.37
82.6
52.90
355.0
15.55
700176000
48B-1
700176000
76.200
3"
45.72
29.24
48.26
99.1
63.80
560.0
24.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表