您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex chains SRC ISO - Roller chains european standard ''Saturn'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains SRC
Chains SRC ISO
Powered by
CAD模型選擇
{bea/chains/chains/chains_src/chains_src_iso/triplex_chains_src_iso_asmtab.prj},{NB=700125300},{ISO=16B-3},{CNSORDERNO=700125300},{P=25.400},{PI=1\"},{B1=17.02},{D2=8.28},{D1=15.88},{A2=99.9},{G=21.08},{E=31.88},{FB=160.0},{KG=7.65},{PPATH=triplex_chains_src_iso_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
E
e
[mm]
FB
min
[KN]
KG
q ?
[kg/m]
700109300
06B-3
700109300
9.525
3/8"
5.72
3.28
6.35
34.0
8.26
10.24
24.9
1.12
700112300
08B-3
700112300
12.700
1/2"
7.75
4.45
8.51
44.9
11.81
13.92
44.5
1.94
700115300
10B-3
700115300
15.875
5/8"
9.65
5.08
10.16
52.8
14.73
16.59
66.7
2.68
700119300
12B-3
700119300
19.050
3/4"
11.68
5.72
12.07
61.7
16.13
19.46
86.7
3.32
700125300
16B-3
700125300
25.400
1"
17.02
8.28
15.88
99.9
21.08
31.88
160.0
7.65
700131300
20B-3
700131300
31.750
1"1/4
19.56
10.19
19.05
116.1
26.42
36.45
250.0
10.96
700138300
24B-3
700138300
38.100
1"1/2
25.40
14.63
25.40
150.2
33.40
48.36
425.0
20.20
700144300
28B-3
700144300
44.450
1"3/4
30.99
15.90
27.94
184.3
37.08
59.56
530.0
25.38
700150300
32B-3
700150300
50.800
2"
30.99
17.81
29.21
184.5
42.99
58.55
670.0
28.04
700163300
40B-3
700163300
63.500
2"1/2
38.10
22.89
39.37
227.0
52.90
72.29
950.0
45.90
700176300
48B-3
700176300
76.200
3"
45.72
29.24
48.26
281.0
63.80
91.21
1500.0
72.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表