您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk11_asmtab.prj},{NB=BK011075115},{DXD=75x115},{D=75},{DD=115},{CNSORDERNO=BK011075115},{L1=70},{L2=78},{B=88},{MT=11733},{FASS=313},{PW=220},{PN=115},{N=10},{TIP=M10x60},{MS=83},{KG=3.30},{SD=10},{SL=60},{P=1.500},{PPATH=locking_assemblies_bk11_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
[°]
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK011025055
25x55
BK011025055
32
40
46
799
64
314
107
6
M6x35
17
0.50
BK011028055
28x55
BK011028055
32
40
46
895
64
281
107
6
M6x35
17
0.60
BK011030055
30x55
BK011030055
32
40
46
959
64
262
107
6
M6x35
17
0.60
BK011035060
35x60
BK011035060
44
54
60
1306
75
185
83
7
M6x45
17
0.70
BK011038075
38x75
BK011038075
44
54
62
2567
135
308
121
7
M8x50
41
0.70
BK011040075
40x75
BK011040075
44
54
62
2702
135
293
121
7
M8x50
41
1.04
BK011042075
42x75
BK011042075
44
54
62
2837
135
279
121
7
M8x50
41
1.00
BK011045075
45x75
BK011045075
44
54
62
3040
135
260
121
7
M8x50
41
0.90
BK011048080
48x80
BK011048080
56
64
72
3707
154
216
102
8
M8x55
41
1.40
BK011050080
50x80
BK011050080
56
64
72
3861
154
207
102
8
M8x55
41
1.30
BK011055085
55x85
BK011055085
56
64
72
4779
174
212
108
9
M8x55
41
1.34
BK011060090
60x90
BK011060090
56
64
72
5793
193
216
113
10
M8x55
41
1.60
BK011065095
65x95
BK011065095
56
64
72
6276
193
199
107
10
M8x55
41
1.80
BK011070110
70x110
BK011070110
70
78
88
10951
313
235
120
10
M10x60
83
3.00
BK011075115
75x115
BK011075115
70
78
88
11733
313
220
115
10
M10x60
83
3.30
BK011080120
80x120
BK011080120
70
78
88
13768
344
227
121
11
M10x60
83
3.50
BK011085125
85x125
BK011085125
70
78
88
15959
376
233
127
12
M10x60
83
3.70
BK011090130
90x130
BK011090130
70
78
88
16898
376
220
122
12
M10x60
83
3.80
BK011095135
95x135
BK011095135
70
78
88
17837
376
208
117
12
M10x60
83
5.00
BK011100145
100x145
BK011100145
90
100
112
25029
501
211
113
11
M12x80
145
6.00
BK011110155
110x155
BK011110155
90
100
112
30039
546
209
115
12
M12x80
145
6.20
BK011120165
120x165
BK011120165
90
100
112
38226
637
224
127
14
M12x80
145
7.20
BK011130180
130x180
BK011130180
104
116
130
48270
743
201
117
12
M14x90
230
10.00
BK011140190
140x190
BK011140190
104
116
130
60654
866
217
129
14
M14x90
230
10.20
BK011150200
150x200
BK011150200
104
116
130
69628
928
217
132
15
M14x90
230
10.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
06.07.2020
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK95 - Locking assemblies - rigid coupling ''BK 95''
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
06.07.2020
Shaft collar ''AB'' - black oxide - Shaft collars with screw DIN 705 - blac...
BEA Ingranaggi
06.07.2020
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
06.07.2020
Triplex plate wheels 16B-3 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表