您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk16_asmtab.prj},{NB=BK016055085},{DXD=55x85},{D=55},{DD=85},{CNSORDERNO=BK016055085},{L1=20},{L2=25},{L3=33},{B=41},{D1=94},{MT=2037},{FASS=74},{PW=199},{PN=129},{N=8},{TIP=M8x25},{MS=41},{KG=0.90},{SD=8},{SL=25},{P=1.250},{PPATH=locking_assemblies_bk16_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK016018047
18x47
BK016018047
17
22
28
34
56
230
26
246
94
5
M6x20
17
0.30
BK016019047
19x47
BK016019047
17
22
28
34
56
243
26
234
94
5
M6x20
17
0.30
BK016020047
20x47
BK016020047
17
22
28
34
56
256
26
222
94
5
M6x20
17
0.30
BK016022047
22x47
BK016022047
17
22
28
34
56
282
26
202
94
5
M6x20
17
0.30
BK016024050
24x50
BK016024050
17
22
28
34
59
368
31
222
106
6
M6x20
17
0.30
BK016025050
25x50
BK016025050
17
22
28
34
59
383
31
213
106
6
M6x20
17
0.30
BK016028055
28x55
BK016028055
17
22
28
34
64
429
31
190
97
6
M6x20
17
0.40
BK016030055
30x55
BK016030055
17
22
28
34
64
460
31
177
97
6
M6x20
17
0.40
BK016032060
32x60
BK016032060
17
22
28
34
69
655
41
222
118
8
M6x20
17
0.40
BK016035060
35x60
BK016035060
17
22
28
34
69
716
41
203
118
8
M6x20
17
0.40
BK016038065
38x65
BK016038065
17
22
28
34
74
778
41
187
109
8
M6x20
17
0.50
BK016040065
40x65
BK016040065
17
22
28
34
74
819
41
178
109
8
M6x20
17
0.50
BK016042075
42x75
BK016042075
20
25
33
41
84
1361
65
227
127
7
M8x25
41
0.80
BK016045075
45x75
BK016045075
20
25
33
41
84
1458
65
212
127
7
M8x25
41
0.70
BK016050080
50x80
BK016050080
20
25
33
41
89
1620
65
191
119
7
M8x25
41
0.80
BK016055085
55x85
BK016055085
20
25
33
41
94
2037
74
199
129
8
M8x25
41
0.90
BK016060090
60x90
BK016060090
20
25
33
41
99
2223
74
182
121
8
M8x25
41
0.90
BK016065095
65x95
BK016065095
20
25
33
41
104
2710
83
189
126
9
M8x25
41
1.00
BK016070110
70x110
BK016070110
24
30
40
50
119
4203
120
211
134
8
M10x30
83
1.90
BK016075115
75x115
BK016075115
24
30
40
50
124
4754
120
197
128
8
M10x30
83
1.77
BK016080120
80x120
BK016080120
24
30
40
50
129
4804
120
184
123
8
M10x30
83
2.00
BK016085125
85x125
BK016085125
24
30
40
50
134
5742
135
195
133
9
M10x30
83
2.00
BK016090130
90x130
BK016090130
24
30
40
50
139
6080
135
184
128
9
M10x30
83
2.20
BK016095135
95x135
BK016095135
24
30
40
50
144
7131
150
194
137
10
M10x30
83
2.30
BK016100145
100x145
BK016100145
26
32
44
56
154
8732
175
198
137
8
M12x35
145
3.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 3M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
06.07.2020
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
SE and SNL plummer block housings for bearings on an adapter sleeve, with s...
SKF
06.06.2024
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 in stainless steel - Locking assemblies self-center...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表