您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Shaft collar ''ABR'' - stainless steel - Shaft collars one split - stainless steel
BEA Ingranaggi
Clamp Elemet
Shaft Collars
Shaft collar - stainless steel
Powered by
CAD模型選擇
{bea/clamp_element/shaft_collars/shaft_collar_stainless_steel/shaft_collar_abr_s_s_asmtab.prj},{NB=SSABR024},{DESCRIPTION=ABR 24},{CNSORDERNO=SSABR024},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.120},{NDM=6.000},{LX=16.000},{PX=1.000},{DD=10.000},{PPATH=shaft_collar_abr_s_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
SSABR004
ABR 4
SSABR004
4
16
20.7
9
M3 x 8
5.5
0.011
SSABR005
ABR 5
SSABR005
5
16
20.7
9
M3 x 8
5.5
0.010
SSABR006
ABR 6
SSABR006
6
16
20.7
9
M3 x 8
5.5
0.010
SSABR008
ABR 8
SSABR008
8
18
22.4
9
M3 x 8
6.5
0.012
SSABR010
ABR 10
SSABR010
10
24
26.0
9
M3 x 8
8.5
0.022
SSABR012
ABR 12
SSABR012
12
28
31.8
11
M4 x 12
10.0
0.038
SSABR014
ABR 14
SSABR014
14
30
33.9
11
M4 x 12
11.0
0.042
SSABR015
ABR 15
SSABR015
15
34
39.4
13
M5 x 14
12.5
0.065
SSABR016
ABR 16
SSABR016
16
34
39.4
13
M5 x 14
12.5
0.063
SSABR018
ABR 18
SSABR018
18
36
41.2
13
M5 x 14
13.5
0.069
SSABR019
ABR 19
SSABR019
19
40
46.4
15
M6 x 16
14.7
0.100
SSABR020
ABR 20
SSABR020
20
40
46.4
15
M6 x 16
14.7
0.097
SSABR022
ABR 22
SSABR022
22
42
48.1
15
M6 x 16
16.0
0.103
SSABR023
ABR 23
SSABR023
23
45
50.8
15
M6 x 16
17.5
0.122
SSABR024
ABR 24
SSABR024
24
45
50.8
15
M6 x 16
17.5
0.120
SSABR025
ABR 25
SSABR025
25
45
50.8
15
M6 x 16
17.5
0.114
SSABR026
ABR 26
SSABR026
26
48
53.7
15
M6 x 18
19.0
0.133
SSABR028
ABR 28
SSABR028
28
48
53.7
15
M6 x 18
19.0
0.123
SSABR030
ABR 30
SSABR030
30
54
58.6
15
M6 x 18
21.5
0.163
SSABR032
ABR 32
SSABR032
32
54
58.6
15
M6 x 18
21.5
0.156
SSABR035
ABR 35
SSABR035
35
57
61.6
15
M6 x 18
23.2
0.171
SSABR036
ABR 36
SSABR036
36
57
61.6
15
M6 x 18
23.2
0.163
SSABR038
ABR 38
SSABR038
38
60
65.0
15
M6 x 18
25.0
0.178
SSABR040
ABR 40
SSABR040
40
60
65.0
15
M6 x 18
25.0
0.163
SSABR045
ABR 45
SSABR045
45
73
79.4
19
M8 x 25
29.5
0.344
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表