您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Long hub - Gear couplings - ''GFB''
BEA Ingranaggi
Couplings
Gear couplings
Powered by
CAD模型選擇
{bea/couplings/gear_couplings/long_hub.prj},{NB=550028200},{DESCRIPTION=GFB-28},{CNSORDERNO=550028200},{D1=0},{D2=28},{D=44},{C1=55},{KG=0.69},{Z=34},{DE=54.000},{DI=47.000},{X1=0.515},{X2=1.181},{X3=1.404},{X4=1.550},{X5=2.080},{Y1=50.685},{Y2=48.579},{Y3=47.620},{R1=10.515},{R2=6.427},{R3=1.222},{R4=0.690},{G=4.000},{E=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
Prehole Ød1
[mm]
D2
Max hole Ød2
[mm]
D
ØD
[mm]
C1
[mm]
KG
[kg]
550014200
GFB-14
550014200
0
15
24
40
0.15
550019200
GFB-19
550019200
0
20
30
40
0.23
550024200
GFB-24
550024200
0
24
36
50
0.40
550028200
GFB-28
550028200
0
28
44
55
0.69
550032200
GFB-32
550032200
0
32
50
55
0.90
550038200
GFB-38
550038200
0
38
58
60
1.30
550042200
GFB-42
550042200
0
42
65
60
1.60
550048200
GFB-48
550048200
0
48
67
60
1.70
550065200
GFB-65
550065200
23
65
96
70
4.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表