您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Conical gears type ''A'' ratio 1:3 module 3,5 - Conical straight toothed gears type ''A''
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:3
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r13/conical_gears_type_a_r_1_3_mod3_5.prj},{NB=423035016},{MODULE=3.5},{Z=16},{CNSORDERNO=423035016},{DE=62.6},{DP=56},{A=36.5},{F=22},{DN=48},{D1=15},{DM=98.8},{L=34},{LM=13.4},{KG=0.45},{ANGLE=18.435}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODULE
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
A
[mm]
F
[mm]
DN
Dn
[mm]
D1
[mm]
DM
dm
[mm]
L
[mm]
LM
Lm
[mm]
KG
[kg]
423035016
3.5
16
423035016
62.6
56
36.5
22
48
15
98.8
34
13.4
0.45
423035048
3.5
48
423035048
170.2
168
44.0
22
75
20
62.5
37
23.0
3.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表