您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Poly-V pulleys for taper bushes type ''J'' 8 grooves - Poly-V pulleys for taper bush
BEA Ingranaggi
Pulleys
Poly-V pulleys for taper bush
Poly-V pulleys for taper bush type ''J''
Powered by
CAD模型選擇
{bea/pulleys/poly_v_pulleys_for_tl/poly_v_pulleys_for_tl_type_j/poly_v_pulleys_for_tl_type_j_8_grooves.prj},{NB=PJ08106},{DESCRIPTION=J 106 08},{CNSORDERNO=PJ08106},{GROOVE=8},{DE=106},{TYPE=3},{TAPERBUSH=1610},{HM=42},{DM=82},{DI=0},{F=23.0},{L=26},{R=3.0},{S=0.0},{D=0},{KG=1.05},{TYPE1=J}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
D
d
[mm]
KG
[kg]
PJ08040
J 40 08
PJ08040
8
40
1
0
0
0
0
19.7
32
0.0
0.0
12
0.24
PJ08045
J 45 08
PJ08045
8
45
1
0
0
0
0
19.7
32
0.0
0.0
12
0.32
PJ08050
J 50 08
PJ08050
8
50
1
0
0
0
0
19.7
32
0.0
0.0
12
0.40
PJ08056
J 56 08
PJ08056
8
56
2
1108
28
0
0
23.0
23
0.0
0.0
0
0.20
PJ08063
J 63 08
PJ08063
8
63
2
1108
28
0
0
23.0
23
0.0
0.0
0
0.30
PJ08071
J 71 08
PJ08071
8
71
2
1108
28
0
0
23.0
23
0.0
0.0
0
0.44
PJ08075
J 75 08
PJ08075
8
75
2
1108
28
0
0
23.0
23
0.0
0.0
0
0.52
PJ08080
J 80 08
PJ08080
8
80
3
1610
42
70
0
23.0
26
3.0
0.0
0
0.41
PJ08085
J 85 08
PJ08085
8
85
3
1610
42
70
0
23.0
26
3.0
0.0
0
0.51
PJ08090
J 90 08
PJ08090
8
90
3
1610
42
70
0
23.0
26
3.0
0.0
0
0.62
PJ08095
J 95 08
PJ08095
8
95
3
1610
42
82
0
23.0
26
3.0
0.0
0
0.78
PJ08100
J 100 08
PJ08100
8
100
3
1610
42
82
0
23.0
26
3.0
0.0
0
0.90
PJ08106
J 106 08
PJ08106
8
106
3
1610
42
82
0
23.0
26
3.0
0.0
0
1.05
PJ08112
J 112 08
PJ08112
8
112
3
1610
42
90
0
23.0
26
3.0
0.0
0
1.25
PJ08118
J 118 08
PJ08118
8
118
3
1610
42
90
0
23.0
26
3.0
0.0
0
1.43
PJ08125
J 125 08
PJ08125
8
125
3
1610
42
90
0
23.0
26
3.0
0.0
0
1.64
PJ08132
J 132 08
PJ08132
8
132
3
1610
42
90
0
23.0
26
3.0
0.0
0
1.88
PJ08140
J 140 08
PJ08140
8
140
3
1610
42
90
0
23.0
26
3.0
0.0
0
2.16
PJ08160
J 160 08
PJ08160
8
160
6
2012
50
110
0
23.0
32
4.5
4.5
0
3.01
PJ08180
J 180 08
PJ08180
8
180
6
2012
50
110
0
23.0
32
4.5
4.5
0
3.92
PJ08190
J 190 08
PJ08190
8
190
6
2012
50
110
0
23.0
32
4.5
4.5
0
4.38
PJ08200
J 200 08
PJ08200
8
200
6
2012
50
110
0
23.0
32
4.5
4.5
0
4.88
PJ08212
J 212 08
PJ08212
8
212
6
2012
50
110
0
23.0
32
4.5
4.5
0
5.49
PJ08224
J 224 08
PJ08224
8
224
6
2012
50
110
0
23.0
32
4.5
4.5
0
6.17
PJ08250
J 250 08
PJ08250
8
250
6
2012
50
110
0
23.0
32
4.5
4.5
0
7.73
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表