您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars BAT 5 - Metric bars ''AT''
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_bat5.prj},{NB=68000027},{DESCRIPTION=BAT 5 27},{CNSORDERNO=68000027},{Z=27},{DE=41.80},{L1=160},{L=160},{N=210},{KG=0.55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
68000012
BAT 5 12
68000012
12
17.85
140
140
201
0.08
68000013
BAT 5 13
68000013
13
19.45
140
140
203
0.10
68000014
BAT 5 14
68000014
14
21.05
140
140
203
0.12
68000015
BAT 5 15
68000015
15
22.65
140
140
204
0.14
68000016
BAT 5 16
68000016
16
24.20
140
140
205
0.15
68000017
BAT 5 17
68000017
17
25.80
140
140
205
0.18
68000018
BAT 5 18
68000018
18
27.40
140
140
205
0.20
68000019
BAT 5 19
68000019
19
29.00
140
140
206
0.23
68000020
BAT 5 20
68000020
20
30.60
160
160
206
0.30
68000021
BAT 5 21
68000021
21
32.30
160
160
207
0.33
68000022
BAT 5 22
68000022
22
33.85
160
160
207
0.36
68000023
BAT 5 23
68000023
23
35.45
160
160
208
0.40
68000024
BAT 5 24
68000024
24
37.00
160
160
208
0.44
68000025
BAT 5 25
68000025
25
38.55
160
160
209
0.47
68000026
BAT 5 26
68000026
26
40.20
160
160
209
0.51
68000027
BAT 5 27
68000027
27
41.80
160
160
210
0.55
68000028
BAT 5 28
68000028
28
43.35
160
160
210
0.60
68000030
BAT 5 30
68000030
30
46.55
160
160
211
0.69
68000032
BAT 5 32
68000032
32
49.70
160
160
212
0.81
68000034
BAT 5 34
68000034
34
52.85
160
160
213
0.90
68000036
BAT 5 36
68000036
36
56.05
160
160
215
1.02
68000038
BAT 5 38
68000038
38
59.25
160
160
216
1.14
68000040
BAT 5 40
68000040
40
62.45
160
160
216
1.28
68000042
BAT 5 42
68000042
42
65.60
160
160
217
1.41
68000044
BAT 5 44
68000044
44
68.80
160
160
218
1.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表