您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars T5 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_t5.prj},{NB=35000028},{DESCRIPTION=T 5 28},{CNSORDERNO=35000028},{Z=28},{DE=43.75},{L1=160},{L=160},{N=210},{KG=0.60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
35000010
T 5 10
35000010
10
15.05
140
140
200
0.06
35000011
T 5 11
35000011
11
16.65
140
140
201
0.07
35000012
T 5 12
35000012
12
18.25
140
140
201
0.09
35000013
T 5 13
35000013
13
19.85
140
140
203
0.10
35000014
T 5 14
35000014
14
21.45
140
140
203
0.12
35000015
T 5 15
35000015
15
23.05
140
140
204
0.14
35000016
T 5 16
35000016
16
24.60
140
140
205
0.16
35000017
T 5 17
35000017
17
26.20
140
140
205
0.19
35000018
T 5 18
35000018
18
27.80
140
140
205
0.21
35000019
T 5 19
35000019
19
29.40
140
140
206
0.24
35000020
T 5 20
35000020
20
31.00
160
160
206
0.31
35000021
T 5 21
35000021
21
32.70
160
160
207
0.33
35000022
T 5 22
35000022
22
34.25
160
160
207
0.36
35000023
T 5 23
35000023
23
35.85
160
160
208
0.39
35000024
T 5 24
35000024
24
37.40
160
160
208
0.43
35000025
T 5 25
35000025
25
38.95
160
160
209
0.47
35000026
T 5 26
35000026
26
40.60
160
160
209
0.51
35000027
T 5 27
35000027
27
42.20
160
160
210
0.55
35000028
T 5 28
35000028
28
43.75
160
160
210
0.60
35000029
T 5 29
35000029
29
45.35
160
160
211
0.65
35000030
T 5 30
35000030
30
46.95
160
160
211
0.70
35000032
T 5 32
35000032
32
50.10
160
160
212
0.80
35000034
T 5 34
35000034
34
53.25
160
160
213
0.91
35000035
T 5 35
35000035
35
54.85
160
160
214
0.98
35000036
T 5 36
35000036
36
56.45
160
160
215
1.02
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表