您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore H100 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_h/t_belt_pulleys_with_pilot_bore_h100_asmtab.prj},{NB=15100032},{DESCRIPTION=32 H 100},{CNSORDERNO=15100032},{TYPE=2F},{MAT=St},{Z=32},{DP=129.36},{DE=127.99},{DF=135},{DM=80},{F=31.8},{L=45},{D=14},{N=328},{KG=3.57},{I=119.0},{VER=100},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
15100014
14 H 100
15100014
2F
St
14
56.59
55.22
63
40
31.8
45
12
309
0.65
15100015
15 H 100
15100015
2F
St
15
60.64
59.27
66
45
31.8
45
12
310
0.77
15100016
16 H 100
15100016
2F
St
16
64.68
63.31
71
45
31.8
45
12
311
0.87
15100017
17 H 100
15100017
2F
St
17
68.72
67.35
75
45
31.8
45
12
312
0.97
15100018
18 H 100
15100018
2F
St
18
72.77
71.39
79
55
31.8
45
12
313
1.16
15100019
19 H 100
15100019
2F
St
19
76.81
75.44
83
60
31.8
45
14
314
1.30
15100020
20 H 100
15100020
2F
St
20
80.85
79.48
87
62
31.8
45
14
315
1.44
15100021
21 H 100
15100021
2F
St
21
84.89
83.52
91
65
31.8
45
14
316
1.60
15100022
22 H 100
15100022
2F
St
22
88.94
87.56
93
68
31.8
45
14
317
1.76
15100023
23 H 100
15100023
2F
St
23
92.98
91.61
97
72
31.8
45
14
318
1.94
15100024
24 H 100
15100024
2F
St
24
97.03
95.65
103
72
31.8
45
14
320
2.09
15100025
25 H 100
15100025
2F
St
25
101.06
99.69
106
72
31.8
45
14
321
2.24
15100026
26 H 100
15100026
2F
St
26
105.11
103.73
111
80
31.8
45
14
322
2.49
15100027
27 H 100
15100027
2F
St
27
109.15
107.78
115
80
31.8
45
14
323
2.66
15100028
28 H 100
15100028
2F
St
28
113.19
111.82
119
80
31.8
45
14
325
2.83
15100029
29 H 100
15100029
2F
St
29
117.23
115.86
123
80
31.8
45
14
326
3.01
15100030
30 H 100
15100030
2F
St
30
121.29
119.90
127
80
31.8
45
14
327
3.19
15100032
32 H 100
15100032
2F
St
32
129.36
127.99
135
80
31.8
45
14
328
3.57
15100033
33 H 100
15100033
2F
St
33
133.40
132.03
140
80
31.8
45
14
330
3.79
15100034
34 H 100
15100034
2F
St
34
137.45
136.07
143
80
31.8
45
14
331
3.99
15100035
35 H 100
15100035
2F
St
35
141.49
140.12
148
80
31.8
45
14
333
4.20
15100036
36 H 100
15100036
2F
St
36
145.53
144.16
152
80
31.8
45
14
334
4.44
15100038
38 H 100
15100038
2F
St
38
153.62
152.24
158
80
31.8
45
14
335
4.90
15100040
40 H 100
15100040
2F
St
40
161.70
160.33
168
80
31.8
45
14
338
5.39
15100044
44 H 100
15100044
4F
GG
44
177.87
176.50
184
80
31.8
50
18
339
3.37
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表