您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPA-5 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPA
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spa/v_belt_pulleys_for_tl_spa_5.prj},{NB=TA050212},{DESCRIPTION=SPA 212 05},{CNSORDERNO=TA050212},{GROOVE=5},{DP=212},{DE=218},{TYPE=2},{TAPERBUSH=3020},{HM=75},{DM=0},{DI=177},{E=0},{F=80},{L=51},{R=29.0},{S=0.0},{KG=9.80},{TYPE1=SPA}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TA050100
SPA 100 05
TA050100
5
100
106
2
1615
42
0
66
0
80
38
42.0
0.0
2.10
TA050106
SPA 106 05
TA050106
5
106
112
8
2012
50
0
72
0
80
32
0.0
48.0
2.30
TA050112
SPA 112 05
TA050112
5
112
118
8
2012
50
0
78
0
80
32
0.0
48.0
2.50
TA050118
SPA 118 05
TA050118
5
118
124
2
2012
50
0
84
0
80
32
48.0
0.0
2.80
TA050125
SPA 125 05
TA050125
5
125
130
3
2012
50
0
91
0
80
32
24.0
24.0
3.00
TA050132
SPA 132 05
TA050132
5
132
138
3
2517
65
0
98
0
80
45
17.5
17.5
3.50
TA050140
SPA 140 05
TA050140
5
140
146
3
2517
65
0
106
0
80
45
17.5
17.5
3.90
TA050150
SPA 150 05
TA050150
5
150
156
3
2517
65
0
116
0
80
45
17.5
17.5
4.40
TA050160
SPA 160 05
TA050160
5
160
166
3
2517
65
0
125
0
80
45
17.5
17.5
5.70
TA050170
SPA 170 05
TA050170
5
170
176
3
2517
65
0
135
0
80
45
17.5
17.5
6.30
TA050180
SPA 180 05
TA050180
5
180
186
3
3020
75
0
146
0
80
51
14.5
14.5
6.90
TA050190
SPA 190 05
TA050190
5
190
196
2
3020
75
0
156
0
80
51
29.0
0.0
7.70
TA050200
SPA 200 05
TA050200
5
200
206
3
3020
75
0
168
0
80
51
14.5
14.5
9.00
TA050212
SPA 212 05
TA050212
5
212
218
2
3020
75
0
177
0
80
51
29.0
0.0
9.80
TA050224
SPA 224 05
TA050224
5
224
230
2
3020
75
0
189
0
80
51
29.0
0.0
10.20
TA050236
SPA 236 05
TA050236
5
236
242
2
3020
75
0
202
0
80
51
29.0
0.0
11.20
TA050250
SPA 250 05
TA050250
5
250
256
6
3020
75
159
215
20
80
51
14.5
14.5
12.40
TA050280
SPA 280 05
TA050280
5
280
286
4
3535
90
175
245
0
80
89
4.5
4.5
15.00
TA050300
SPA 300 05
TA050300
5
300
306
4
3535
90
175
265
0
80
89
4.5
4.5
16.50
TA050315
SPA 315 05
TA050315
5
315
320
4
3535
90
175
280
0
80
89
4.5
4.5
18.10
TA050355
SPA 355 05
TA050355
5
355
360
4
3535
90
175
320
0
80
89
4.5
4.5
19.70
TA050400
SPA 400 05
TA050400
5
400
406
4
3535
90
175
365
0
80
89
4.5
4.5
22.50
TA050450
SPA 450 05
TA050450
5
450
456
4
3535
90
175
415
0
80
89
4.5
4.5
25.20
TA050500
SPA 500 05
TA050500
5
500
506
4
3535
90
175
465
0
80
89
4.5
4.5
29.60
TA050560
SPA 560 05
TA050560
5
560
566
4
3535
90
175
525
0
80
89
4.5
4.5
32.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表