您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-5 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_5.prj},{NB=TC050375},{DESCRIPTION=SPC 375 05},{CNSORDERNO=TC050375},{GROOVE=5},{DP=375},{DE=385},{TYPE=5},{TAPERBUSH=3535},{HM=90},{DM=175},{DI=319},{E=0},{F=136},{L=89},{R=23.5},{S=23.5},{KG=35.00},{TYPE1=SPC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC050200
SPC 200 05
TC050200
5
200
210
3
3535
90
0
144
0
136
89
23.5
23.5
13.00
TC050212
SPC 212 05
TC050212
5
212
222
3
3535
90
0
156
0
136
89
23.5
23.5
15.60
TC050224
SPC 224 05
TC050224
5
224
234
3
3535
90
0
168
0
136
89
23.5
23.5
18.40
TC050236
SPC 236 05
TC050236
5
236
246
3
3535
90
0
180
0
136
89
23.5
23.5
21.20
TC050250
SPC 250 05
TC050250
5
250
260
3
3535
90
0
194
0
136
89
23.5
23.5
24.70
TC050265
SPC 265 05
TC050265
5
265
275
3
3535
90
0
209
0
136
89
23.5
23.5
28.60
TC050280
SPC 280 05
TC050280
5
280
290
3
3535
90
0
224
0
136
89
23.5
23.5
33.00
TC050300
SPC 300 05
TC050300
5
300
310
6
3535
90
175
244
20
136
89
23.5
23.5
30.50
TC050315
SPC 315 05
TC050315
5
315
325
5
3535
90
175
259
0
136
89
23.5
23.5
28.00
TC050335
SPC 335 05
TC050335
5
335
345
5
3535
90
175
279
0
136
89
23.5
23.5
31.00
TC050355
SPC 355 05
TC050355
5
355
365
5
3535
90
175
299
0
136
89
23.5
23.5
33.50
TC050375
SPC 375 05
TC050375
5
375
385
5
3535
90
175
319
0
136
89
23.5
23.5
35.00
TC050400
SPC 400 05
TC050400
5
400
410
5
3535
90
175
344
0
136
89
23.5
23.5
37.00
TC050425
SPC 425 05
TC050425
5
425
435
5
3535
90
175
369
0
136
89
23.5
23.5
40.00
TC050450
SPC 450 05
TC050450
5
450
460
5
4040
100
210
394
0
136
102
17.0
17.0
46.00
TC050475
SPC 475 05
TC050475
5
475
485
5
4040
100
210
419
0
136
102
17.0
17.0
50.30
TC050500
SPC 500 05
TC050500
5
500
510
5
4040
100
210
444
0
136
102
17.0
17.0
53.00
TC050530
SPC 530 05
TC050530
5
530
540
5
4545
110
240
474
0
136
114
11.0
11.0
65.00
TC050560
SPC 560 05
TC050560
5
560
570
5
4545
110
242
504
0
136
114
11.0
11.0
68.00
TC050630
SPC 630 05
TC050630
5
630
640
5
5050
125
267
574
0
136
127
4.5
4.5
81.00
TC050710
SPC 710 05
TC050710
5
710
720
5
5050
125
267
654
0
136
127
4.5
4.5
96.50
TC050800
SPC 800 05
TC050800
5
800
810
5
5050
125
267
737
0
136
127
4.5
4.5
94.00
TC051000
SPC1000 05
TC051000
5
1000
1010
5
5050
125
267
937
0
136
127
4.5
4.5
139.00
TC051250
SPC1250 05
TC051250
5
1250
1260
5
5050
125
267
1187
0
136
127
4.5
4.5
191.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表