您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-6 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_6.prj},{NB=TC060375},{DESCRIPTION=SPC 375 06},{CNSORDERNO=TC060375},{GROOVE=6},{DP=375},{DE=385},{TYPE=5},{TAPERBUSH=4040},{HM=100},{DM=210},{DI=319},{E=0},{F=162},{L=102},{R=30.0},{S=30.0},{KG=46.00},{TYPE1=SPC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC060200
SPC 200 06
TC060200
6
200
210
3
3535
90
0
144
0
162
89
36.5
36.5
15.00
TC060212
SPC 212 06
TC060212
6
212
222
3
3535
90
0
156
0
162
89
36.5
36.5
17.80
TC060224
SPC 224 06
TC060224
6
224
234
3
3535
90
0
168
0
162
89
36.5
36.5
20.50
TC060236
SPC 236 06
TC060236
6
236
246
3
3535
90
0
180
0
162
89
36.5
36.5
23.50
TC060250
SPC 250 06
TC060250
6
250
260
3
3535
90
0
194
0
162
89
36.5
36.5
27.20
TC060265
SPC 265 06
TC060265
6
265
275
3
3535
90
0
209
0
162
89
36.5
36.5
31.00
TC060280
SPC 280 06
TC060280
6
280
290
6
3535
90
175
224
20
162
89
36.5
36.5
28.00
TC060300
SPC 300 06
TC060300
6
300
310
6
3535
90
175
244
20
162
89
36.5
36.5
31.50
TC060315
SPC 315 06
TC060315
6
315
325
5
3535
90
175
259
0
162
89
36.5
36.5
32.00
TC060335
SPC 335 06
TC060335
6
335
345
5
3535
90
175
279
0
162
89
36.5
36.5
35.00
TC060355
SPC 355 06
TC060355
6
355
365
5
3535
90
175
299
0
162
89
36.5
36.5
37.00
TC060375
SPC 375 06
TC060375
6
375
385
5
4040
100
210
319
0
162
102
30.0
30.0
46.00
TC060400
SPC 400 06
TC060400
6
400
410
5
4040
100
210
344
0
162
102
30.0
30.0
48.00
TC060425
SPC 425 06
TC060425
6
425
435
5
4040
100
210
369
0
162
102
30.0
30.0
51.00
TC060450
SPC 450 06
TC060450
6
450
460
5
4545
110
242
394
0
162
114
24.0
24.0
60.00
TC060475
SPC 475 06
TC060475
6
475
485
5
4545
110
242
419
0
162
114
24.0
24.0
63.00
TC060500
SPC 500 06
TC060500
6
500
510
5
4545
110
242
444
0
162
114
24.0
24.0
68.00
TC060530
SPC 530 06
TC060530
6
530
540
5
5050
125
265
474
0
162
127
17.5
17.5
76.00
TC060560
SPC 560 06
TC060560
6
560
570
5
5050
125
267
504
0
162
127
17.5
17.5
81.00
TC060630
SPC 630 06
TC060630
6
630
640
5
5050
125
267
574
0
162
127
17.5
17.5
90.00
TC060710
SPC 710 06
TC060710
6
710
720
5
5050
125
267
654
0
162
127
17.5
17.5
103.00
TC060800
SPC 800 06
TC060800
6
800
810
5
5050
125
267
737
0
162
127
17.5
17.5
123.00
TC061000
SPC1000 06
TC061000
6
1000
1010
5
5050
125
267
937
0
162
127
17.5
17.5
160.00
TC061250
SPC1250 06
TC061250
6
1250
1260
5
5050
125
267
1187
0
162
127
17.5
17.5
204.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表