您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-8 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_8.prj},{NB=TC080375},{DESCRIPTION=SPC 375 08},{CNSORDERNO=TC080375},{GROOVE=8},{DP=375},{DE=385},{TYPE=5},{TAPERBUSH=4545},{HM=110},{DM=242},{DI=319},{E=0},{F=213},{L=114},{R=49.5},{S=49.5},{KG=61.00},{TYPE1=SPC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC080200
SPC 200 08
TC080200
8
200
210
3
3535
90
0
144
0
213
89
62.0
62.0
18.60
TC080212
SPC 212 08
TC080212
8
212
222
3
3535
90
0
156
0
213
89
62.0
62.0
21.60
TC080224
SPC 224 08
TC080224
8
224
234
3
3535
90
0
168
0
213
89
62.0
62.0
25.00
TC080236
SPC 236 08
TC080236
8
236
246
3
3535
90
0
180
0
213
89
62.0
62.0
27.00
TC080250
SPC 250 08
TC080250
8
250
260
3
3535
90
0
194
0
213
89
62.0
62.0
31.50
TC080265
SPC 265 08
TC080265
8
265
275
3
3535
90
0
209
0
213
89
62.0
62.0
36.50
TC080280
SPC 280 08
TC080280
8
280
290
3
3535
90
0
224
0
213
89
62.0
62.0
40.00
TC080300
SPC 300 08
TC080300
8
300
310
3
4040
100
0
244
0
213
102
55.5
55.5
48.50
TC080315
SPC 315 08
TC080315
8
315
325
3
4040
100
0
259
0
213
102
55.5
55.5
53.00
TC080335
SPC 335 08
TC080335
8
335
345
6
4040
100
210
279
50
213
102
55.5
55.5
53.00
TC080355
SPC 355 08
TC080355
8
355
365
5
4040
100
210
299
0
213
102
55.5
55.5
50.00
TC080375
SPC 375 08
TC080375
8
375
385
5
4545
110
242
319
0
213
114
49.5
49.5
61.00
TC080400
SPC 400 08
TC080400
8
400
410
5
4545
110
242
344
0
213
114
49.5
49.5
65.00
TC080425
SPC 425 08
TC080425
8
425
435
5
4545
110
242
369
0
213
114
49.5
49.5
70.50
TC080450
SPC 450 08
TC080450
8
450
460
5
5050
125
267
394
0
213
127
43.0
43.0
79.00
TC080475
SPC 475 08
TC080475
8
475
485
5
5050
125
267
419
0
213
127
43.0
43.0
84.00
TC080500
SPC 500 08
TC080500
8
500
510
5
5050
125
267
444
0
213
127
43.0
43.0
88.00
TC080530
SPC 530 08
TC080530
8
530
540
5
5050
125
267
474
0
213
127
43.0
43.0
91.00
TC080560
SPC 560 08
TC080560
8
560
570
5
5050
125
267
504
0
213
127
43.0
43.0
97.00
TC080630
SPC 630 08
TC080630
8
630
640
5
5050
125
267
574
0
213
127
43.0
43.0
110.00
TC080710
SPC 710 08
TC080710
8
710
720
5
5050
125
267
654
0
213
127
43.0
43.0
121.00
TC080800
SPC 800 08
TC080800
8
800
810
5
5050
125
267
737
0
213
127
43.0
43.0
143.00
TC081000
SPC1000 08
TC081000
8
1000
1010
5
5050
125
267
937
0
213
127
43.0
43.0
190.00
TC081250
SPC1250 08
TC081250
8
1250
1260
5
5050
125
267
1187
0
213
127
43.0
43.0
251.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表