您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPZ-5 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPZ
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spz/v_belts_pulleys_for_tl_spz_5.prj},{NB=TZ050170},{DESCRIPTION=SPZ 170 05},{CNSORDERNO=TZ050170},{GROOVE=5},{DP=170},{DE=174},{TYPE=2},{TAPERBUSH=2517},{HM=65},{DM=0},{DI=141},{E=0},{F=64},{L=45},{R=19.0},{S=0.0},{KG=5.50},{TYPE1=SPZ}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TZ050085
SPZ 85 05
TZ050085
5
85
89
8
1610
42
0
60
64
25
0.0
39.0
1.20
TZ050090
SPZ 90 05
TZ050090
5
90
94
8
1610
42
0
61
64
25
0.0
39.0
1.40
TZ050095
SPZ 95 05
TZ050095
5
95
99
8
1610
42
0
66
64
25
0.0
39.0
1.50
TZ050100
SPZ 100 05
TZ050100
5
100
104
8
2012
50
0
71
64
32
0.0
32.0
1.60
TZ050106
SPZ 106 05
TZ050106
5
106
110
8
2012
50
0
76
64
32
0.0
32.0
1.80
TZ050112
SPZ 112 05
TZ050112
5
112
116
8
2012
50
0
83
64
32
0.0
32.0
1.90
TZ050118
SPZ 118 05
TZ050118
5
118
122
8
2012
50
0
90
64
32
0.0
32.0
2.40
TZ050125
SPZ 125 05
TZ050125
5
125
129
8
2012
50
0
96
64
32
0.0
32.0
2.80
TZ050132
SPZ 132 05
TZ050132
5
132
136
8
2517
65
0
103
64
45
0.0
19.0
2.80
TZ050140
SPZ 140 05
TZ050140
5
140
144
2
2517
65
0
111
64
45
19.0
0.0
3.20
TZ050150
SPZ 150 05
TZ050150
5
150
154
2
2517
65
0
121
64
45
19.0
0.0
3.90
TZ050160
SPZ 160 05
TZ050160
5
160
164
2
2517
65
0
131
64
45
19.0
0.0
4.70
TZ050170
SPZ 170 05
TZ050170
5
170
174
2
2517
65
0
141
64
45
19.0
0.0
5.50
TZ050180
SPZ 180 05
TZ050180
5
180
184
2
2517
65
0
151
64
45
19.0
0.0
6.20
TZ050190
SPZ 190 05
TZ050190
5
190
194
3
2517
65
0
161
64
45
9.5
9.5
6.40
TZ050200
SPZ 200 05
TZ050200
5
200
204
3
2517
65
0
171
64
45
9.5
9.5
6.50
TZ050224
SPZ 224 05
TZ050224
5
224
228
5
2517
65
124
195
64
45
9.5
9.5
7.20
TZ050250
SPZ 250 05
TZ050250
5
250
254
5
2517
65
124
221
64
45
9.5
9.5
7.60
TZ050280
SPZ 280 05
TZ050280
5
280
284
5
2517
65
124
251
64
45
9.5
9.5
9.00
TZ050315
SPZ 315 05
TZ050315
5
315
319
5
2517
65
124
286
64
45
9.5
9.5
10.00
TZ050355
SPZ 355 05
TZ050355
5
355
359
5
2517
65
124
326
64
45
9.5
9.5
12.10
TZ050400
SPZ 400 05
TZ050400
5
400
404
5
3020
75
146
371
64
51
6.5
6.5
14.60
TZ050450
SPZ 450 05
TZ050450
5
450
454
5
3020
75
146
421
64
51
6.5
6.5
17.00
TZ050500
SPZ 500 05
TZ050500
5
500
504
4
3030
75
146
471
64
76
6.0
6.0
20.60
TZ050630
SPZ 630 05
TZ050630
5
630
634
4
3030
75
146
601
64
76
6.0
6.0
26.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表