您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210263 - Slotted set screw with cone point - Stainless steel A1 - DIN 553 - ISO 7434
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a1/210263.prj},{NB=bene_inox_210263-5X12},{REF=210263-5X12},{D=M5},{DX=5.00},{L=12},{N=0.8},{T=1.28},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
N
[mm]
T
[mm]
Béné Inox 210263-2X6
210263-2X6
M2
6
0.3
0.64
Béné Inox 210263-2X8
210263-2X8
M2
8
0.3
0.64
Béné Inox 210263-2X10
210263-2X10
M2
10
0.3
0.64
Béné Inox 210263-2X12
210263-2X12
M2
12
0.3
0.64
Béné Inox 210263-2X16
210263-2X16
M2
16
0.3
0.64
Béné Inox 210263-2X20
210263-2X20
M2
20
0.3
0.64
Béné Inox 210263-2,5X6
210263-2,5X6
M2.5
6
0.4
0.72
Béné Inox 210263-2,5X8
210263-2,5X8
M2.5
8
0.4
0.72
Béné Inox 210263-2,5X10
210263-2,5X10
M2.5
10
0.4
0.72
Béné Inox 210263-2,5X12
210263-2,5X12
M2.5
12
0.4
0.72
Béné Inox 210263-2,5X16
210263-2,5X16
M2.5
16
0.4
0.72
Béné Inox 210263-2,5X20
210263-2,5X20
M2.5
20
0.4
0.72
Béné Inox 210263-3X6
210263-3X6
M3
6
0.4
0.80
Béné Inox 210263-3X8
210263-3X8
M3
8
0.4
0.80
Béné Inox 210263-3X10
210263-3X10
M3
10
0.4
0.80
Béné Inox 210263-3X12
210263-3X12
M3
12
0.4
0.80
Béné Inox 210263-3X16
210263-3X16
M3
16
0.4
0.80
Béné Inox 210263-3X20
210263-3X20
M3
20
0.4
0.80
Béné Inox 210263-3X25
210263-3X25
M3
25
0.4
0.80
Béné Inox 210263-3X30
210263-3X30
M3
30
0.4
0.80
Béné Inox 210263-4X6
210263-4X6
M4
6
0.6
1.12
Béné Inox 210263-4X10
210263-4X10
M4
10
0.6
1.12
Béné Inox 210263-4X12
210263-4X12
M4
12
0.6
1.12
Béné Inox 210263-4X16
210263-4X16
M4
16
0.6
1.12
Béné Inox 210263-4X20
210263-4X20
M4
20
0.6
1.12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表