您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 222803 - Metric thread flat head screw "Snake eyes" - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 22 - Security pins and driver bits
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_22/a2/222803.prj},{NB=bene_inox_222803-5X12},{REF=222803-5X12},{DXL=5x12},{MAT=Acier inoxydable A2},{D=5},{P=0.800},{D3=4.019},{DK=9.0},{C=0.450},{R=0.500},{A=1.600},{W=27.266},{M=2.706},{N=1.150},{T=1.350},{K=3.00},{L=12},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
DK
[mm]
K
[mm]
L
[mm]
Béné Inox 222803-3X10
222803-3X10
3x10
Acier inoxydable A2
3
5.5
1.60
10
Béné Inox 222803-3X12
222803-3X12
3x12
Acier inoxydable A2
3
5.5
1.60
12
Béné Inox 222803-3X16
222803-3X16
3x16
Acier inoxydable A2
3
5.5
1.60
16
Béné Inox 222803-4X10
222803-4X10
4x10
Acier inoxydable A2
4
7.3
2.20
10
Béné Inox 222803-4X12
222803-4X12
4x12
Acier inoxydable A2
4
7.5
2.20
12
Béné Inox 222803-4X16
222803-4X16
4x16
Acier inoxydable A2
4
7.5
2.20
16
Béné Inox 222803-4X20
222803-4X20
4x20
Acier inoxydable A2
4
7.5
2.20
20
Béné Inox 222803-5X12
222803-5X12
5x12
Acier inoxydable A2
5
9.0
3.00
12
Béné Inox 222803-5X16
222803-5X16
5x16
Acier inoxydable A2
5
9.0
3.00
16
Béné Inox 222803-5X20
222803-5X20
5x20
Acier inoxydable A2
5
9.0
3.00
20
Béné Inox 222803-5X25
222803-5X25
5x25
Acier inoxydable A2
5
9.0
3.00
25
Béné Inox 222803-5X30
222803-5X30
5x30
Acier inoxydable A2
5
9.0
3.00
30
Béné Inox 222803-6X16
222803-6X16
6x16
Acier inoxydable A2
6
10.7
3.20
16
Béné Inox 222803-6X20
222803-6X20
6x20
Acier inoxydable A2
6
10.7
3.20
20
Béné Inox 222803-6X25
222803-6X25
6x25
Acier inoxydable A2
6
10.7
3.20
25
Béné Inox 222803-6X30
222803-6X30
6x30
Acier inoxydable A2
6
10.7
3.20
30
Béné Inox 222803-6X40
222803-6X40
6x40
Acier inoxydable A2
6
10.7
3.20
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表