您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5314 - Hexagonal nipple NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5314.prj},{NB=bene_inox_653145-15},{REF=653145-15},{MAT=Inox 316 L},{DN=15},{F=1/2\"},{L=51},{S=22},{KG=0.070},{B=20.000},{D=15.900},{DNPT=21.336},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F
[pouces]
L
[mm]
S
[mm]
KG
Poids
[kg]
Béné Inox 653145-6
653145-6
Inox 316 L
6
1/8"
26
11
0.020
Béné Inox 653145-8
653145-8
Inox 316 L
8
1/4"
39
17
0.030
Béné Inox 653145-10
653145-10
Inox 316 L
10
3/8"
43
19
0.050
Béné Inox 653145-15
653145-15
Inox 316 L
15
1/2"
51
22
0.070
Béné Inox 653145-20
653145-20
Inox 316 L
20
3/4"
55
27
0.120
Béné Inox 653145-25
653145-25
Inox 316 L
25
1"
60
35
0.210
Béné Inox 653145-32
653145-32
Inox 316 L
32
1"1/4
65
45
0.400
Béné Inox 653145-40
653145-40
Inox 316 L
40
1"1/2
68
50
0.550
Béné Inox 653145-50
653145-50
Inox 316 L
50
2"
71
63
0.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表