您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5710 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
01 - Brides tournantes embouties
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/01_brides_tournante_embouties/5710.prj},{NB=bene_inox_357102-300},{REF=357102-300},{MAT=Inox 1.4307},{DN=300},{PN=PN10},{DTUBE=304},{D1=445},{D2=400},{NBXD3=12x22},{D4=312},{E=6},{L=34.0},{KG=5.15},{N=12},{O=22.000},{F=345.000},{R1=10.000},{R2=10.000},{R3=4.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
Perçage nb x D3
[mm]
D4
[mm]
E
[mm]
L
[mm]
KG
Poids
[kg]
Béné Inox 357102-40
357102-40
Inox 1.4307
40
PN10
43
150
110
4x18
48
3
17.5
0.61
Béné Inox 357102-4016
357102-4016
Inox 1.4307
40
PN16
43
150
110
4x18
48
4
17.5
0.67
Béné Inox 357102-50
357102-50
Inox 1.4307
50
PN10
54
165
125
4x18
58
3
19.5
0.75
Béné Inox 357102-5016
357102-5016
Inox 1.4307
50
PN16
54
165
125
4x18
58
4
19.5
0.84
Béné Inox 357102-65
357102-65
Inox 1.4307
65
PN10
73
185
145
4x18
78
3
21.5
0.95
Béné Inox 357102-6516
357102-6516
Inox 1.4307
65
PN16
73
185
145
4x18
78
4
21.5
1.07
Béné Inox 357102-80
357102-80
Inox 1.4307
80
PN10/16
85
200
160
8x18
90
4
21.5
1.10
Béné Inox 357102-100
357102-100
Inox 1.4307
100
PN10/16
104
220
180
8x18
110
4
22.0
1.30
Béné Inox 357102-125
357102-125
Inox 1.4307
125
PN10/16
129
250
210
8x18
135
5
22.0
1.80
Béné Inox 357102-150
357102-150
Inox 1.4307
150
PN10/16
154
285
240
8x22
160
5
25.0
2.38
Béné Inox 357102-200
357102-200
Inox 1.4307
200
PN10
204
340
295
8x22
212
6
28.0
3.41
Béné Inox 357102-20016
357102-20016
Inox 1.4307
200
PN16
204
340
295
12x22
212
6
28.0
3.41
Béné Inox 357102-250
357102-250
Inox 1.4307
250
PN10
254
395
350
12x22
262
6
31.0
4.05
Béné Inox 357102-300
357102-300
Inox 1.4307
300
PN10
304
445
400
12x22
312
6
34.0
5.15
Béné Inox 657102-40
657102-40
Inox 1.4404
40
PN10
43
150
110
4x18
48
3
17.5
0.61
Béné Inox 657102-4016
657102-4016
Inox 1.4404
40
PN16
43
150
110
4x18
48
4
17.5
0.67
Béné Inox 657102-50
657102-50
Inox 1.4404
50
PN10
54
165
125
4x18
58
3
19.5
0.75
Béné Inox 657102-5016
657102-5016
Inox 1.4404
50
PN16
54
165
125
4x18
58
4
19.5
0.84
Béné Inox 657102-65
657102-65
Inox 1.4404
65
PN10
73
185
145
4x18
78
3
21.5
0.95
Béné Inox 657102-6516
657102-6516
Inox 1.4404
65
PN16
73
185
145
4x18
78
4
21.5
1.07
Béné Inox 657102-80
657102-80
Inox 1.4404
80
PN10/16
85
200
160
8x18
90
4
21.5
1.10
Béné Inox 657102-100
657102-100
Inox 1.4404
100
PN10/16
104
220
180
8x18
110
4
22.0
1.30
Béné Inox 657102-125
657102-125
Inox 1.4404
125
PN10/16
129
250
210
8x18
135
5
22.0
1.80
Béné Inox 657102-150
657102-150
Inox 1.4404
150
PN10/16
154
285
240
8x22
160
5
25.0
2.38
Béné Inox 657102-200
657102-200
Inox 1.4404
200
PN10
204
340
295
8x22
212
6
28.0
3.41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Model 5631 - Pressed metric collar - type 33 - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5711a - Lapped flange (pressed) - Bichromated steel A37
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5672 - Pressed metric collar - type 37 - Stainless steel 1.4307 - 1....
BENE INOX - Stainless steel valves, pipes and fittings
21.10.2021
Modèle 5671 - Pressed ISO collar - type 37 - Stainless steel 1.4307 - 1.440...
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5621 - Metric concentric reducer - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2023
Model 5635 - Pressed ISO collar, thickness 3 mm - type 33 - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Modèle 5286 - NPT Female / BSPT male adapter - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Modèle 57355 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5627 - ISO pipe cap, thickness 2 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表