您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 58268 - 2 pieces atex class 150 flanged ball valve with iso mounting pad - full bore - lockable handle - api
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58268.prj},{NB=bene_inox_458268-50_Vanne ouverte},{REF=458268-50},{MAT=Inox 316},{V=Vanne ouverte},{DN=50},{DNP=2\"},{D1=50},{D2=152.4},{L1=178},{L2=197},{L3=118},{POIDS=10.10},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{PPATH=58268/58268_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458268-15
458268-15
Inox 316
15
1/2"
15
88.9
108
150
78
2.35
Béné Inox 458268-20
458268-20
Inox 316
20
3/4"
20
98.5
117
150
83
3.20
Béné Inox 458268-25
458268-25
Inox 316
25
1"
25
107.9
127
177
94
4.20
Béné Inox 458268-32
458268-32
Inox 316
32
1"1/4
32
117.3
140
177
106
5.80
Béné Inox 458268-40
458268-40
Inox 316
40
1"1/2
38
127.0
165
197
109
7.45
Béné Inox 458268-50
458268-50
Inox 316
50
2"
50
152.4
178
197
118
10.10
Béné Inox 458268-65
458268-65
Inox 316
65
2"1/2
64
177.8
190
267
154
16.80
Béné Inox 458268-80
458268-80
Inox 316
80
3"
76
190.5
203
300
176
23.90
Béné Inox 458268-100
458268-100
Inox 316
100
4"
100
228.6
229
400
211
32.50
Béné Inox 458268-125
458268-125
Inox 316
125
5"
125
254.0
356
600
263
54.50
Béné Inox 458268-150
458268-150
Inox 316
150
6"
150
279.4
394
800
284
76.00
Béné Inox 458268-200
458268-200
Inox 316
200
8"
200
342.9
457
800
334
120.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表