您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5962 - Class 300 blind flange - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
06 - Brides et accessoires
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/06_brides_et_accessoires/5962.prj},{NB=bene_inox_659622-50},{REF=659622-50},{MAT=Inox 316 L},{DNP=2\"},{D1=165.1},{D2=127.0},{NBXD3=8x19},{D4=92.0},{L=20.6},{POIDS=3.30},{N=8.000},{D3=19.000},{WEB=https://www.bene-inox.com},{X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
NBXD3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 659622-15
659622-15
Inox 316 L
1/2"
95.3
66.6
4x15.9
35.0
12.7
0.80
Béné Inox 659622-20
659622-20
Inox 316 L
3/4"
117.4
82.6
4x19
42.9
14.2
1.20
Béné Inox 659622-25
659622-25
Inox 316 L
1"
124.0
88.9
4x19
50.8
15.8
1.45
Béné Inox 659622-32
659622-32
Inox 316 L
1"1/4
133.3
98.5
4x19
63.5
17.5
1.80
Béné Inox 659622-40
659622-40
Inox 316 L
1"1/2
155.5
114.3
4x22.2
73.0
19.1
2.70
Béné Inox 659622-50
659622-50
Inox 316 L
2"
165.1
127.0
8x19
92.0
20.6
3.30
Béné Inox 659622-65
659622-65
Inox 316 L
2"1/2
190.5
149.4
8x22.2
104.6
23.9
4.90
Béné Inox 659622-80
659622-80
Inox 316 L
3"
209.6
168.1
8x22.2
127.0
26.9
6.95
Béné Inox 659622-100
659622-100
Inox 316 L
4"
254.0
200.1
8x22.2
157.2
30.2
12.00
Béné Inox 659622-125
659622-125
Inox 316 L
5"
279.4
235.0
8x22.2
185.7
33.3
15.95
Béné Inox 659622-150
659622-150
Inox 316 L
6"
317.5
269.7
12x22.2
215.9
35.0
21.90
Béné Inox 659622-200
659622-200
Inox 316 L
8"
381.0
330.2
12x25.4
269.9
39.6
35.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表