您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 59751 - Gasket for class 300 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
06 - Brides et accessoires
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/06_brides_et_accessoires/5975.prj},{NB=bene_inox_959751-65},{REF=959751-65},{DNP=2\"1/2},{D1=130.0},{D2=73},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 959751-15
959751-15
1/2"
54.0
22
2
Béné Inox 959751-20
959751-20
3/4"
66.5
27
2
Béné Inox 959751-25
959751-25
1"
73.0
34
2
Béné Inox 959751-32
959751-32
1"1/4
82.5
43
2
Béné Inox 959751-40
959751-40
1"1/2
95.0
49
2
Béné Inox 959751-50
959751-50
2"
111.0
61
2
Béné Inox 959751-65
959751-65
2"1/2
130.0
73
2
Béné Inox 959751-80
959751-80
3"
149.0
89
2
Béné Inox 959751-100
959751-100
4"
181.0
115
2
Béné Inox 959751-125
959751-125
5"
216.0
141
2
Béné Inox 959751-150
959751-150
6"
251.0
169
2
Béné Inox 959751-200
959751-200
8"
308.0
220
2
Béné Inox 959751-250
959751-250
10"
362.0
273
2
Béné Inox 959751-300
959751-300
12"
422.0
324
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 59761 - Gasket for class 300 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 59781 - Gasket for class 600 ANSI flange - PTFE
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 59791 - Gasket for class 600 ANSI flange - Graphite
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 59721 - Gasket for class 150 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 223103 - Hexagon head screw - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Model 5968 - Class 300 welding neck flange Sch 40S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 72342 - Seamless ANSI pipe Sch40S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72352 - Seamless ANSI pipe Sch80S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5234 - Welding coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5970 - Class 600 welding neck flange Sch 80S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 59741 - Gasket for class 300 ANSI flange
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表