您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61316 - Butterfly for valve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61316.prj},{NB=bene_inox_661316-51SG_0},{REF=661316-51SG},{VANNE=SMS / DIN / CLAMP / MACON 50/51},{D1=50},{D2=12},{L=122},{ANGLE=0},{E=méplat 8},{DN=},{DNP=},{MACON=2.000},{REF1=PAP2805051},{VERS=3.000},{L1=122.000},{L2=74.500},{L3=20.000},{L4=20.000},{L41=21.500},{L5=8.000},{L6=13.000},{L7=16.000},{L8=5.000},{L9=0.000},{L10=0.000},{D11=18.000},{D22=18.000},{D3=11.900},{D4=49.800},{D5=11.900},{D6=49.800},{D7=6.000},{R1=1.000},{R2=1.250},{R3=1.250},{R4=1.000},{R5=2.000},{R6=2.000},{R7=0.400},{R8=0.400},{R9=2.000},{R10=1.000},{C1=1.000},{R11=276.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
VANNE
Pour vanne DN
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
E
Entrainement
[mm]
Béné Inox 661316-25SG
661316-25SG
SMS / DIN / CLAMP 25
28
12
96
méplat 8
Béné Inox 661316-38SG
661316-38SG
CLAMP 38
36
12
106
méplat 8
Béné Inox 661316-40SG
661316-40SG
SMS / DIN / MACON 32/38/4...
40
12
110
méplat 8
Béné Inox 661316-51SG
661316-51SG
SMS / DIN / CLAMP / MACON...
50
12
122
méplat 8
Béné Inox 661316-63SG
661316-63SG
SMS / MACON 60/63
60.5
12
129
méplat 8
Béné Inox 661316-76SG
661316-76SG
SMS / DIN / CLAMP / MACON...
71
12
141
méplat 8
Béné Inox 661316-80SG
661316-80SG
DIN 80
81
14
146
9.5x9.5
Béné Inox 661316-104SG
661316-104SG
SMS / DIN 100/104
100
14
170
9.5x9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表