您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63455 - Vanne papillon bouts clamp - Ra≤0.8µm - Joint silicone - Inox 316 L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
03 - Vannes papillon CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/03_vannes_papillon_clamp/63455.prj},{NB=bene_inox_663455-51_0},{REF=663455-51},{MAT=Inox 316 L},{ANGLE=0},{DN=51},{DNP=2\"},{D1=64},{D2=105},{L=78},{POIDS=1.63},{INFOS=INFOTEXTE},{VERS=3.000},{DX=6.000},{PPATH=63455/63455_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663455-25
663455-25
Inox 316 L
25
1"
50.5
79
78
1.18
Béné Inox 663455-38
663455-38
Inox 316 L
38
1''1/2
50.5
92
78
1.23
Béné Inox 663455-51
663455-51
Inox 316 L
51
2"
64
105
78
1.63
Béné Inox 663455-63
663455-63
Inox 316 L
63
2''1/2
77.5
112
78
1.72
Béné Inox 663455-76
663455-76
Inox 316 L
76
3''
91
125
78
2.07
Béné Inox 663455-104
663455-104
Inox 316 L
104
4"
119.0
162
121
4.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表