您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 72113 - Collier support de tuyauterie série légère sans protection, à visser - Inox 316 - Acier zingué
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Colliers de fixation
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/06_colliers_de_fixation/72113.prj},{NB=bene_inox_472113-154},{REF=472113-154},{MAT=Inox 316},{D=154.0},{DNP=6\"},{SER=144-154},{F=M10},{L=25},{CHARGE=2200},{POIDS=0.60},{L1=200.000},{L2=20.000},{L3=25.000},{H1=75.000},{CC=2.000},{L4=7.000},{LT=30.000},{LD=6.000},{LL=5.000},{E1=12.000},{LT2=12.000},{LL2=12.000},{T=10.000},{E=17.000},{Y=30.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Ø tube
[mm]
DNP
Ø tube
[Pouces]
SER
Clamping range
[mm]
F
ⁿ/ₐ
L
[mm]
CHARGE
[N]
POIDS
[kg]
Béné Inox 472113-17
472113-17
Inox 316
17.2
3/8"
14-18
M8
20
1000
0.11
Béné Inox 472113-21
472113-21
Inox 316
21.3
1/2"
20-26
M8
20
1000
0.12
Béné Inox 472113-26
472113-26
Inox 316
26.9
3/4"
23-30
M8
20
1000
0.13
Béné Inox 472113-33
472113-33
Inox 316
33.7
1"
33-40
M8
20
1000
0.14
Béné Inox 472113-42
472113-42
Inox 316
42.4
1"1/4
41-47
M8
20
1000
0.15
Béné Inox 472113-48
472113-48
Inox 316
48.3
1"1/2
48-54
M8
20
1000
0.17
Béné Inox 472113-60
472113-60
Inox 316
60.3
2"
56-62
M8
20
1300
0.25
Béné Inox 472113-63
472113-63
Inox 316
63.0
2"1/2
62-69
M8
20
1300
0.26
Béné Inox 472113-76
472113-76
Inox 316
76.1
3"
69-78
M8
20
1300
0.27
Béné Inox 472113-88
472113-88
Inox 316
88.9
3"
85-91
M8
20
1300
0.30
Béné Inox 472113-102
472113-102
Inox 316
101.6
4"
97-107
M10
25
1300
0.31
Béné Inox 472113-114
472113-114
Inox 316
114.3
4"
108-116
M10
25
1300
0.32
Béné Inox 472113-139
472113-139
Inox 316
139.7
5"
129-140
M10
25
2200
0.55
Béné Inox 472113-154
472113-154
Inox 316
154.0
6"
144-154
M10
25
2200
0.60
Béné Inox 472113-168
472113-168
Inox 316
168.3
6"
159-168
M10
25
2200
0.62
Béné Inox 872113-17
872113-17
Acier zingué
17.2
3/8"
14-18
M8
20
1000
0.11
Béné Inox 872113-21
872113-21
Acier zingué
21.3
1/2"
20-26
M8
20
1000
0.12
Béné Inox 872113-26
872113-26
Acier zingué
26.9
3/4"
23-30
M8
20
1000
0.13
Béné Inox 872113-33
872113-33
Acier zingué
33.7
1"
33-40
M8
20
1000
0.14
Béné Inox 872113-42
872113-42
Acier zingué
42.4
1"1/4
41-47
M8
20
1000
0.15
Béné Inox 872113-48
872113-48
Acier zingué
48.3
1"1/2
48-54
M8
20
1000
0.17
Béné Inox 872113-60
872113-60
Acier zingué
60.3
2"
56-62
M8
20
1300
0.25
Béné Inox 872113-76
872113-76
Acier zingué
76.1
3"
69-78
M8
20
1300
0.27
Béné Inox 872113-88
872113-88
Acier zingué
88.9
3"
85-91
M8
20
1300
0.30
Béné Inox 872113-102
872113-102
Acier zingué
101.6
4"
97-107
M10
25
1300
0.31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Model 72114 - Light duty round pipe holder with rubber protection - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72117 - Two screws hexagonal pipe holder - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
15.01.2024
Model 72125 - Heavy duty round pipe holder - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72118 - Two screws round pipe holder - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72115 - Hinged hexagonal pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72332 - Seamless ANSI pipe Sch10S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Stabil D-3G HCP - Stabil D-3G HCP
Sikla
27.06.2024
Model 72126 - Heavy duty round pipe holder with rubber protection - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 b...
FG INOX
16.02.2017
Model 72121 - Polypropylene pipe holder with welding bottom plate (without ...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Model 63428 - Silicone gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表