您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8010 - clamp Gasket
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
01 - Raccords Clamp
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/01_raccords_clamp/8010.prj},{NB=bene_inox_980102-400},{REF=980102-400},{MAT=PTFE blanc},{DNP=4\" },{DN=101.60},{D1=119.0},{D2=97.38},{E=5.5},{POIDS=0,013},{TYPE=ISO},{A=110.000},{T2=2.800},{T4=1.100},{R4=0.400},{R5=1.200},{V=2.000},{TYPE1=4},{TYPE2=11},{REF1=963422-104},{WEB=https://www.bene-inox.com},{R=1.000},{G=1.000},{B=1.000},{R1=0.000},{G2=0.000},{B2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DNP
Pouce
ⁿ/ₐ
DN
[mm]
D1
[mm]
D2
[mm]
E
[mm]
POIDS
[kg]
Béné Inox 980101-025
980101-025
EPDM Noir
1/4"
6.35
21.7
4.57
4.5
0,005
Béné Inox 980101-038
980101-038
EPDM Noir
3/8"
9.53
21.7
7.75
4.5
0,005
Béné Inox 980101-050
980101-050
EPDM Noir
1/2"
12.70
21.7
9.40
4.5
0,004
Béné Inox 980101-075
980101-075
EPDM Noir
3/4"
19.05
21.7
15.75
4.5
0,004
Béné Inox 980101-100
980101-100
EPDM Noir
1"
25.40
50.5
22.10
5.5
0,006
Béné Inox 980101-150
980101-150
EPDM Noir
1" 1/2
38.10
50.5
34.80
5.5
0,004
Béné Inox 980101-200
980101-200
EPDM Noir
2"
50.80
64.0
47.50
5.5
0,005
Béné Inox 980101-250
980101-250
EPDM Noir
2" 1/2
63.50
77.5
60.20
5.5
0,007
Béné Inox 980101-300
980101-300
EPDM Noir
3"
76.20
91.0
72.90
5.5
0,010
Béné Inox 980101-400
980101-400
EPDM Noir
4"
101.60
119.0
97.38
5.5
0,013
Béné Inox 980102-025
980102-025
PTFE blanc
1/4"
6.35
21.7
4.57
4.5
0,005
Béné Inox 980102-038
980102-038
PTFE blanc
3/8"
9.53
21.7
7.75
4.5
0,005
Béné Inox 980102-050
980102-050
PTFE blanc
1/2"
12.70
21.7
9.40
4.5
0,004
Béné Inox 980102-075
980102-075
PTFE blanc
3/4"
19.05
21.7
15.75
4.5
0,004
Béné Inox 980102-100
980102-100
PTFE blanc
1"
25.40
50.5
22.10
5.5
0,006
Béné Inox 980102-150
980102-150
PTFE blanc
1" 1/2
38.10
50.5
34.80
5.5
0,004
Béné Inox 980102-200
980102-200
PTFE blanc
2"
50.80
64.0
47.50
5.5
0,005
Béné Inox 980102-250
980102-250
PTFE blanc
2" 1/2
63.50
77.5
60.20
5.5
0,007
Béné Inox 980102-300
980102-300
PTFE blanc
3"
76.20
91.0
72.90
5.5
0,010
Béné Inox 980102-400
980102-400
PTFE blanc
4"
101.60
119.0
97.38
5.5
0,013
Béné Inox 980103-025
980103-025
FKM Noir
1/4"
6.35
21.7
4.57
4.5
0,005
Béné Inox 980103-038
980103-038
FKM Noir
3/8"
9.53
21.7
7.75
4.5
0,005
Béné Inox 980103-050
980103-050
FKM Noir
1/2"
12.70
21.7
9.40
4.5
0,004
Béné Inox 980103-075
980103-075
FKM Noir
3/4"
19.05
21.7
15.75
4.5
0,004
Béné Inox 980103-100
980103-100
FKM Noir
1"
25.40
50.5
22.10
5.5
0,006
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表