您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Clamping hubs
Schneider Electric
Cartesian Robots
Single Axes
Single Axis Belt PAS B
Accessories
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/single_axes/3_portal_axis_pas4/accessories/klemmnaben.prj},{NB=SPM3MFCC16A07(PAS42/PAD42/CAS42/CAR42/CAR43/CAR44)},{BESTELLNUMMER=SPM3MFCC16A07},{FA=PAS42/PAD42/CAS42/CAR42/CAR43/CAR44},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUMMER
Order number
ⁿ/ₐ
FA
For axis
ⁿ/ₐ
D1
Internal diameter (Other diameters on request)
ⁿ/ₐ
MM
Max. Transmission torque
[Nm]
J
Moment of inertia
[J]
E
Screw ISO 4762
ⁿ/ₐ
SW
Key range
[mm]
AM
Tightening torque
[Nm]
A
Hub length
[mm]
B
Bore depth
[mm]
C
Center distance
[mm]
D2
[mm]
DK
Outer diameter
[mm]
F
[mm]
SPM3MFCC06A06
SPM3MFCC06A06
PAS41/CAS41/CAR40/CAR41
6.35H7
6.8
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC08A06
SPM3MFCC08A06
PAS41/CAS41/CAR40/CAR41
8H7
7.4
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC09A06
SPM3MFCC09A06
PAS41/CAS41/CAR40/CAR41
9H7
7.8
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC10A06
SPM3MFCC10A06
PAS41/CAS41/CAR40/CAR41
10H7
9.7
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC11A06
SPM3MFCC11A06
PAS41/CAS41/CAR40/CAR41
11H7
10.7
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC12A06
SPM3MFCC12A06
PAS41/CAS41/CAR40/CAR41
12H7
11.6
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC14A06
SPM3MFCC14A06
PAS41/CAS41/CAR40/CAR41
14H7
12.2
0.01
M3
2.5
35.0
22
11
5
25
25.8
8
SPM3MFCC06A07
SPM3MFCC06A07
PAS42/PAD42/CAS42/CAR42/C...
6.35H7
32.5
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC08A07
SPM3MFCC08A07
PAS42/PAD42/CAS42/CAR42/C...
8H7
35.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC09A07
SPM3MFCC09A07
PAS42/PAD42/CAS42/CAR42/C...
9H7
36.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC10A07
SPM3MFCC10A07
PAS42/PAD42/CAS42/CAR42/C...
10H7
41.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC11A07
SPM3MFCC11A07
PAS42/PAD42/CAS42/CAR42/C...
11H7
45.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC12A07
SPM3MFCC12A07
PAS42/PAD42/CAS42/CAR42/C...
12H7
50.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC14A07
SPM3MFCC14A07
PAS42/PAD42/CAS42/CAR42/C...
14H7
53.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC16A07
SPM3MFCC16A07
PAS42/PAD42/CAS42/CAR42/C...
16H7
55.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC19A07
SPM3MFCC19A07
PAS42/PAD42/CAS42/CAR42/C...
19H7
58.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC20A07
SPM3MFCC20A07
PAS42/PAD42/CAS42/CAR42/C...
20H7
60.0
0.15
M6
5.0
1.9
31
17
8
40
45.0
14
SPM3MFCC12A08
SPM3MFCC12A08
PAS43/CAS43
12H7
49.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC14A08
SPM3MFCC14A08
PAS43/CAS43
14H7
54.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC19A08
SPM3MFCC19A08
PAS43/CAS43
19H7
75.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC20A08
SPM3MFCC20A08
PAS43/CAS43
20H7
76.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC22A08
SPM3MFCC22A08
PAS43/CAS43
22H7
78.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC24A08
SPM3MFCC24A08
PAS43/CAS43
24H7
85.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC25A08
SPM3MFCC25A08
PAS43/CAS43
25H7
98.0
0.55
M6
5.0
14.0
36
20
10
55
57.5
20
SPM3MFCC12A09
SPM3MFCC12A09
PAS44/CAS44
12H7
108.0
1.22
M8
6.0
14.0
39
21
9
65
73.0
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表