您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 815.1 NI - Stainless Steel-Spring plungers with ball, with collar, with internal hexagon
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN815.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn815_1/gn815_1_ni.prj},{NB=Federnde Edelstahl-Druckstueck GN815.1-M12-NI (deactivated)},{ARTNR=GN815.1-M12-NI},{PARTNUMBER=GN 815.1-M12-NI},{NORMNR=GN 815.1},{D1=M12},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{NDM=12},{KDM=9.853},{D2=8.0},{D3=18},{L1=19.0},{L11=17.268},{L2=7.0},{L3=-},{L3X=0.0},{W=2.5},{SW=6.0},{SWY=5.0},{ANF=26.0},{END=49.0},{X=2.5},{Y=2.0},{D4=10.000},{L4=4.3},{RR=1.0},{WEIGHT=0.0214},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails},{CH=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Compression
[mm]
SW
[mm]
ANF
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Federnde Edelstahl-Drucks...
GN815.1-M4-NI
M4
2.5
6
9.0
3.0
7.5
0.8
2.0
8.0
14.0
0.0011
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M5-NI
M5
3.0
8
10.0
4.0
8.2
0.9
2.5
8.0
14.0
0.0023
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M6-NI
M6
3.5
10
10.0
5.0
-
1.0
3.0
11.0
18.0
0.0039
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M8-NI
M8
4.5
13
12.5
5.5
-
1.5
4.0
18.0
31.0
0.0078
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M10-NI
M10
6.0
16
17.0
6.0
-
2.0
5.0
24.0
45.0
0.0144
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M12-NI
M12
8.0
18
19.0
7.0
-
2.5
6.0
26.0
49.0
0.0214
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M4-NIS
M4
2.5
6
9.0
3.0
7.5
0.8
2.0
12.0
18.0
0.0011
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M5-NIS
M5
3.0
8
10.0
4.0
8.2
0.9
2.5
15.0
22.0
0.0023
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M6-NIS
M6
3.5
10
10.0
5.0
-
1.0
3.0
19.3
26.6
0.0040
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M8-NIS
M8
4.5
13
12.5
5.5
-
1.5
4.0
36.0
60.5
0.0079
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M10-NIS
M10
6.0
16
17.0
6.0
-
2.0
5.0
57.0
103.5
0.0144
73181562
YES
Federnde Edelstahl-Drucks...
GN815.1-M12-NIS
M12
8.0
18
19.0
7.0
-
2.5
6.0
61.0
110.0
0.0216
73181562
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME B18.6.3 RHTST1CR - Round Head Tapping Screw Type 1 Cross Recess
Fabory
13.02.2023
NF E 25-129 - Round screws with slots - Symbol RL S
Fabory
13.02.2023
DIN99 - Stainless Steel-Clamping levers, Angled lever with threaded bore (T...
Berger Tools
06.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表