您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 70852 - Slotted locknuts, flat design
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
DIN70852
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/din70852/din70852.prj},{NB=Nutmutter DIN70852-ST-M32x1,5},{ARTNR=DIN70852-ST-M32x1,5},{PARTNUMBER=DIN 70852-ST-M32x1,5},{NORMNR=DIN 70852},{D1=M32x1,5},{D1X=32.0},{D2=48},{D3=41},{B=7.0},{H=8},{HS=DIN 1810-A45-50},{WEIGHT=0.0540},{CTN=84679200},{ROHS=YES},{INFOGANTER=Produktdetails},{L=41.400},{R2=0.300},{R=1.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
D2
h12
[mm]
D3
[mm]
B
[mm]
H
h11
[mm]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
L
[mm]
R2
[mm]
R
ⁿ/ₐ
P
[mm]
Nutmutter DIN70852-ST-M10...
DIN70852-ST-M10x1
M10x1
20
16
4.5
5
DIN 1810-A16-20
0.0075
84679200
YES
16.400
0.300
1.000
1.000
Nutmutter DIN70852-ST-M12...
DIN70852-ST-M12x1,5
M12x1,5
22
18
4.5
6
DIN 1810-A16-20
0.0108
84679200
YES
18.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M14...
DIN70852-ST-M14x1,5
M14x1,5
24
20
4.5
6
DIN 1810-A25-28
0.0140
84679200
YES
20.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M16...
DIN70852-ST-M16x1,5
M16x1,5
28
23
5.5
6
DIN 1810-A25-28
0.0166
84679200
YES
23.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M18...
DIN70852-ST-M18x1,5
M18x1,5
30
25
5.5
6
DIN 1810-A30-32
0.0200
84679200
YES
25.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M20...
DIN70852-ST-M20x1,5
M20x1,5
32
27
5.5
6
DIN 1810-A30-32
0.0200
84679200
YES
27.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M22...
DIN70852-ST-M22x1,5
M22x1,5
36
30
6.5
7
DIN 1810-A34-36
0.0320
84679200
YES
30.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M24...
DIN70852-ST-M24x1,5
M24x1,5
38
32
6.5
7
DIN 1810-A34-36
0.0340
84679200
YES
32.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M26...
DIN70852-ST-M26x1,5
M26x1,5
40
34
6.5
7
DIN 1810-A40-42
0.0360
84679200
YES
34.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M28...
DIN70852-ST-M28x1,5
M28x1,5
42
36
6.5
7
DIN 1810-A40-42
0.0380
84679200
YES
36.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M30...
DIN70852-ST-M30x1,5
M30x1,5
44
38
6.5
7
DIN 1810-A45-50
0.0400
84679200
YES
38.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M32...
DIN70852-ST-M32x1,5
M32x1,5
48
41
7.0
8
DIN 1810-A45-50
0.0540
84679200
YES
41.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M35...
DIN70852-ST-M35x1,5
M35x1,5
50
43
7.0
8
DIN 1810-A45-50
0.0540
84679200
YES
43.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M38...
DIN70852-ST-M38x1,5
M38x1,5
54
47
7.0
8
DIN 1810-A52-55
0.0660
84679200
YES
47.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M40...
DIN70852-ST-M40x1,5
M40x1,5
56
49
7.0
8
DIN 1810-A58-62
0.0660
84679200
YES
49.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M42...
DIN70852-ST-M42x1,5
M42x1,5
60
52
8.0
8
DIN 1810-A58-62
0.0800
84679200
YES
52.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M45...
DIN70852-ST-M45x1,5
M45x1,5
62
54
8.0
8
DIN 1810-A58-62
0.0740
84679200
YES
54.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M48...
DIN70852-ST-M48x1,5
M48x1,5
65
57
8.0
8
DIN 1810-A65-70
0.0800
84679200
YES
57.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M50...
DIN70852-ST-M50x1,5
M50x1,5
68
60
8.0
8
DIN 1810-A68-75
0.0840
84679200
YES
60.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M52...
DIN70852-ST-M52x1,5
M52x1,5
70
62
8.0
8
DIN 1810-A68-75
0.0908
84679200
YES
62.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M55...
DIN70852-ST-M55x1,5
M55x1,5
75
67
8.0
8
DIN 1810-A68-75
0.1100
84679200
YES
67.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M60...
DIN70852-ST-M60x1,5
M60x1,5
80
71
11.0
9
DIN 1810-A80-90
0.1240
84679200
YES
71.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M65...
DIN70852-ST-M65x1,5
M65x1,5
85
76
11.0
9
DIN 1810-A80-90
0.1380
84679200
YES
76.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M70...
DIN70852-ST-M70x1,5
M70x1,5
90
81
11.0
9
DIN 1810-A80-90
0.1490
84679200
YES
81.400
0.300
1.000
1.500
Nutmutter DIN70852-ST-M80...
DIN70852-ST-M80x1,5
M80x1,5
100
91
11.0
10
DIN 1810-A95-100
0.1860
84679200
YES
91.400
0.300
1.600
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表