您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1804.2 - Slotted locknuts with thread locking
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
GN1804.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/gn1804_2/gn1804_2.prj},{NB=Nutmutter GN1804.2-M20x1,5-ST},{ARTNR=GN1804.2-M20x1,5-ST},{PARTNUMBER=GN 1804.2-M20x1,5-ST},{NORMNR=GN 1804.2},{D1=M20x1,5},{DX=20.000},{D2=36},{D3=30},{D4=M5},{D4X=5},{B=6},{H=8},{HS=1810-A34-36},{WEIGHT=0.0378},{CTN=73181699},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
H
[mm]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Nutmutter GN1804.2-M12x1,...
GN1804.2-M12x1,5-ST
M12x1,5
28
23
M4
5
6
1810-A25-28
0.0203
73181692
YES
Nutmutter GN1804.2-M14x1,...
GN1804.2-M14x1,5-ST
M14x1,5
30
25
M4
5
7
1810-A30-32
0.0264
73181699
YES
Nutmutter GN1804.2-M16x1,...
GN1804.2-M16x1,5-ST
M16x1,5
32
27
M5
5
7
1810-A30-32
0.0288
73181699
YES
Nutmutter GN1804.2-M18x1,...
GN1804.2-M18x1,5-ST
M18x1,5
34
28
M5
6
8
1810-A34-36
0.0351
73181699
YES
Nutmutter GN1804.2-M20x1,...
GN1804.2-M20x1,5-ST
M20x1,5
36
30
M5
6
8
1810-A34-36
0.0378
73181699
YES
Nutmutter GN1804.2-M22x1,...
GN1804.2-M22x1,5-ST
M22x1,5
40
34
M5
6
9
1810-A40-42
0.0552
73181699
YES
Nutmutter GN1804.2-M24x1,...
GN1804.2-M24x1,5-ST
M24x1,5
42
36
M5
6
9
1810-A40-42
0.0580
73181699
YES
Nutmutter GN1804.2-M30x1,...
GN1804.2-M30x1,5-ST
M30x1,5
50
43
M5
7
10
1810-A45-50
0.0880
73181699
YES
Nutmutter GN1804.2-M35x1,...
GN1804.2-M35x1,5-ST
M35x1,5
55
48
M6
7
11
1810-A52-55
0.1109
73181699
YES
Nutmutter GN1804.2-M40x1,...
GN1804.2-M40x1,5-ST
M40x1,5
62
54
M8
8
12
1810-A58-62
0.1504
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R Ø 40 - Heavy load
Berger Tools
18.06.2020
R Ø 50 - Heavy load
Berger Tools
18.06.2020
MAE-NUTMU-UW-SI-EINLAGE - Locknuts UW with Locking Device, Material Steel a...
MÄDLER
26.04.2024
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表