您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 44 - Stainless Steel-Levelling feet, A4
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN44
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn44/gn_44_asmtab.prj},{NB=Edelstahl-Stellfuss GN44-60-M10-60-D3-S (0)},{ARTNR=GN44-60-M10-60-D3-S},{PARTNUMBER=GN 44-60-M10-60-D3-S},{NORMNR=GN 44},{WINKEL=0},{D1=60},{D2=M10},{H33=11},{H44=-},{NDM=10},{FORM=D3},{FORMX='B0','D0','D1','D3'},{AUSF=S},{AUSF1='S','SK','X'},{L1=60},{L11='50','60','80','100'},{LL='-'},{L2=-},{L21=-},{L3=-},{L31=-},{L77=28},{SW77=14},{TT=10},{D3=-},{D4=-},{H1=2.5},{H11=2.5},{H22=2.0},{H55=-},{H66=4.5},{L44=-},{L55=-},{L6MAX=0},{M=-},{SW11=17},{SW22=-},{SW33=-},{SW44=-},{SW55=-},{SW66=-},{WEIGHT=0.1279},{CTN=73269098},{ROHS=YES},{PPATH=gn_44_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
D3
[mm]
H1
[mm]
H3
[mm]
H4
[mm]
H6
[mm]
M
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-B0-S
40
M8
B0
S
40
5.4
2.0
11
-
-
30
-
17
-
0.0620
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-B0-S
40
M8
B0
S
50
5.4
2.0
11
-
-
30
-
17
-
0.0652
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-B0-S
40
M8
B0
S
63
5.4
2.0
11
-
-
30
-
17
-
0.0690
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-B0-SK
40
M8
B0
SK
40
5.4
2.0
11
-
-
30
-
17
-
0.0710
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-B0-SK
40
M8
B0
SK
50
5.4
2.0
11
-
-
30
-
17
-
0.0742
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-B0-SK
40
M8
B0
SK
63
5.4
2.0
11
-
-
30
-
17
-
0.0780
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D0-S
40
M8
D0
S
40
-
2.0
11
-
-
-
-
17
-
0.0628
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D0-S
40
M8
D0
S
50
-
2.0
11
-
-
-
-
17
-
0.0560
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D0-S
40
M8
D0
S
63
-
2.0
11
-
-
-
-
17
-
0.0500
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D0-SK
40
M8
D0
SK
40
-
2.0
11
-
-
-
-
17
-
0.0718
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D0-SK
40
M8
D0
SK
50
-
2.0
11
-
-
-
-
17
-
0.0750
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D0-SK
40
M8
D0
SK
63
-
2.0
11
-
-
-
-
17
-
0.0550
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D1-S
40
M8
D1
S
40
-
2.0
11
-
-
-
1.5
17
-
0.0658
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D1-S
40
M8
D1
S
50
-
2.0
11
-
-
-
1.5
17
-
0.0690
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D1-S
40
M8
D1
S
63
-
2.0
11
-
-
-
1.5
17
-
0.0543
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D1-SK
40
M8
D1
SK
40
-
2.0
11
-
-
-
1.5
17
-
0.0500
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D1-SK
40
M8
D1
SK
50
-
2.0
11
-
-
-
1.5
17
-
0.0780
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D1-SK
40
M8
D1
SK
63
-
2.0
11
-
-
-
1.5
17
-
0.0600
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D3-S
40
M8
D3
S
40
-
2.0
11
-
3.5
-
-
17
-
0.0478
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D3-S
40
M8
D3
S
50
-
2.0
11
-
3.5
-
-
17
-
0.0698
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D3-S
40
M8
D3
S
63
-
2.0
11
-
3.5
-
-
17
-
0.0735
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-40-D3-SK
40
M8
D3
SK
40
-
2.0
11
-
3.5
-
-
17
-
0.0500
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-50-D3-SK
40
M8
D3
SK
50
-
2.0
11
-
3.5
-
-
17
-
0.0550
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M8-63-D3-SK
40
M8
D3
SK
63
-
2.0
11
-
3.5
-
-
17
-
0.0600
73269098
YES
Edelstahl-Stellfuess GN44...
GN44-40-M10-50-B0-S
40
M10
B0
S
50
5.4
2.0
11
-
-
30
-
17
-
0.0541
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表