您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6311.4 - Levelling feet, Type KR, with plastic cap, non-gliding
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN6311.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_4/gn6311_4_kr_asmtab.prj},{NB=Gelenkfuss GN6311.4-50-M16-59-KR (0)},{ARTNR=GN6311.4-50-M16-59-KR},{PARTNUMBER=GN 6311.4-50-M16-59-KR},{NORMNR=GN 6311.4},{D1=50},{D2=M16},{D2X=16},{L1=59},{L1X=59,69,89,114},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{SW=8},{WINKEL=0},{SB=30},{VERS=2},{WEIGHT=0.2000},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_kr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
Length ~
[mm]
D3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-37-KR
50
M10
37
8.0
14
13
5
13
0.1300
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-47-KR
50
M10
47
8.0
14
13
5
13
0.1411
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-57-KR
50
M10
57
8.0
14
13
5
13
0.1480
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-72-KR
50
M10
72
8.0
14
13
5
13
0.1520
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-41-KR
50
M12
41
8.0
14
13
6
13
0.1400
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-51-KR
50
M12
51
8.0
14
13
6
13
0.1500
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-61-KR
50
M12
61
8.0
14
13
6
13
0.1600
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-71-KR
50
M12
71
8.0
14
13
6
13
0.1500
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-91-KR
50
M12
91
8.0
14
13
6
13
0.1800
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-59-KR
50
M16
59
12.0
16
15
8
30
0.2000
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-69-KR
50
M16
69
12.0
16
15
8
30
0.2000
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-89-KR
50
M16
89
12.0
16
15
8
30
0.2400
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-114-KR
50
M16
114
12.0
16
15
8
30
0.2700
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-59-KR
60
M16
59
12.0
16
15
8
30
0.2820
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-69-KR
60
M16
69
12.0
16
15
8
30
0.2800
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-89-KR
60
M16
89
12.0
16
15
8
30
0.3100
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-114-KR
60
M16
114
12.0
16
15
8
30
0.3400
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-78-KR
60
M20
78
15.5
18
17
10
50
0.3800
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-88-KR
60
M20
88
15.5
18
17
10
50
0.3960
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-113-KR
60
M20
113
15.5
18
17
10
50
0.4500
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-138-KR
60
M20
138
15.5
18
17
10
50
0.4400
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表