您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6311.4 - Levelling feet, Type OS, without plastic cap
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN6311.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_4/gn6311_4_os_asmtab.prj},{NB=Gelenkfuss GN6311.4-50-M16-59-OS (0)},{ARTNR=GN6311.4-50-M16-59-OS},{PARTNUMBER=GN 6311.4-50-M16-59-OS},{NORMNR=GN 6311.4},{D1=50},{D2=M16},{D2X=16},{L1=59},{L1X=59,69,89,114},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{SW=8},{WINKEL=0},{SB=30},{VERS=2},{WEIGHT=0.2200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_os_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
Length ~
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-37-OS
50
M10
37
8.0
12.5
11.5
5
13
0.1400
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-47-OS
50
M10
47
8.0
12.5
11.5
5
13
0.1500
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-57-OS
50
M10
57
8.0
12.5
11.5
5
13
0.1780
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M10-72-OS
50
M10
72
8.0
12.5
11.5
5
13
0.1700
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-41-OS
50
M12
41
8.0
12.5
11.5
6
13
0.1600
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-51-OS
50
M12
51
8.0
12.5
11.5
6
13
0.1800
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-61-OS
50
M12
61
8.0
12.5
11.5
6
13
0.1800
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-71-OS
50
M12
71
8.0
12.5
11.5
6
13
0.1500
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M12-91-OS
50
M12
91
8.0
12.5
11.5
6
13
0.2100
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-59-OS
50
M16
59
12.0
14.5
13.5
8
30
0.2200
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-69-OS
50
M16
69
12.0
14.5
13.5
8
30
0.2400
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-89-OS
50
M16
89
12.0
14.5
13.5
8
30
0.2600
73269098
YES
Gelenkfuss GN6311.4-50-M1...
GN6311.4-50-M16-114-OS
50
M16
114
12.0
14.5
13.5
8
30
0.2800
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-59-OS
60
M16
59
12.0
14.5
13.5
8
30
0.2500
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-69-OS
60
M16
69
12.0
14.5
13.5
8
30
0.3200
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-89-OS
60
M16
89
12.0
14.5
13.5
8
30
0.3300
73269098
YES
Gelenkfuss GN6311.4-60-M1...
GN6311.4-60-M16-114-OS
60
M16
114
12.0
14.5
13.5
8
30
0.3800
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-78-OS
60
M20
78
15.5
16.5
15.5
10
50
0.4000
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-88-OS
60
M20
88
15.5
16.5
15.5
10
50
0.4000
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-113-OS
60
M20
113
15.5
16.5
15.5
10
50
0.4800
73269098
YES
Gelenkfuss GN6311.4-60-M2...
GN6311.4-60-M20-138-OS
60
M20
138
15.5
16.5
15.5
10
50
0.5200
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表