您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 582 ST - Lifting eye bolts, steel
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Lifting eye bolts, Lifting eye nuts
DIN582
DIN582 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/ringschrauben_muttern/din582/din582_st/din582.prj},{NB=Ringmutter DIN582-M16-ST},{ARTNR=DIN582-M16-ST},{PARTNUMBER=DIN 582-M16-ST},{NORMNR=DIN 582},{D1=M16},{D2=35},{D3=63},{D4=35},{E=13.0},{H=62},{K=14},{M=16},{F1=7000},{F2=5000},{F3=3500},{D1K=13.835},{D1G=16},{R1=15.620},{CH=1.100},{WEIGHT=0.2400},{CTN=73181300},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
[mm]
K
[mm]
M
[mm]
F1
max.
[N]
F2
max.
[N]
F3
max.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ringmutter DIN582-M8-ST
DIN582-M8-ST
M8
20
36
20
8.5
36
8
10
1400
1000
700
0.0550
73181300
YES
Ringmutter DIN582-M10-ST
DIN582-M10-ST
M10
25
45
25
10.0
45
10
12
2300
1700
1150
0.1000
73181300
YES
Ringmutter DIN582-M12-ST
DIN582-M12-ST
M12
30
54
30
11.0
53
12
14
3400
2400
1700
0.1550
73181300
YES
Ringmutter DIN582-M16-ST
DIN582-M16-ST
M16
35
63
35
13.0
62
14
16
7000
5000
3500
0.2400
73181300
YES
Ringmutter DIN582-M20-ST
DIN582-M20-ST
M20
40
72
40
16.0
71
16
19
12000
8600
6000
0.3600
73181300
YES
Ringmutter DIN582-M24-ST
DIN582-M24-ST
M24
50
90
50
20.0
90
20
24
18000
12900
9000
0.7200
73181300
YES
Ringmutter DIN582-M30-ST
DIN582-M30-ST
M30
65
108
60
25.0
109
24
28
32000
23000
16000
1.3200
73181300
YES
Ringmutter DIN582-M36-ST
DIN582-M36-ST
M36
75
126
70
30.0
128
28
32
46000
33000
23000
2.1300
73181300
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表