您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 171 - Flanged base plate connector clamps, Id. no. 2 with 2 Stainless Steel-clamping screws DIN 912
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN171
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn171/gn_171_2.prj},{NB=Fussflansch-Klemmverbinder GN171-B40-2-SW},{PARTNUMBER=GN 171-B40-2-SW},{D11=40},{S11=40},{D2=11},{NDM=10},{KDM=8.157},{K=91},{L1=98},{L2=82},{L3=156},{L4=47},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45},{Y4=76},{R1=5.000},{R2=10.000},{R3=8.000},{R11=10.000},{R12=2.000},{R13=2.000},{LL1=25.000},{A1=70.000},{B1=67.500},{B1Y=32.500},{V1=39.000},{LX=13.000},{LXR=1.500},{LRR=40.000},{LX1=25.460},{XX=3.000},{LL3=98.000},{P1=11.000},{VV=76.000},{SHY=73.000},{SHL=75.000},{SHXX=2.000},{SHL1=10.000},{SHV=8.000},{SHCH=1.000},{SH1=0.750},{SH2=1.160},{SW=17.500},{SWD=12.000},{SW2=8.000},{SWD2=7.500},{RWX=14.500},{RWY=12.500},{CAT=11.000},{MTL=10.000},{MTL1=2.000},{MTV=6.850},{MTLX=63.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
D3
Clamping screw
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Y4
[mm]
KLEMM
Clamping lever for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fussflansch-Klemmverbinde...
GN171-B20-2-BL
B20
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3440
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B20-2-SW
B20
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3440
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V20-2-BL
-
V20
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3430
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V20-2-SW
-
V20
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3430
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B25-2-BL
B25
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3370
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B25-2-SW
B25
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3370
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V25-2-BL
-
V25
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3260
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V25-2-SW
-
V25
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3260
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B30-2-BL
B30
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3300
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B30-2-SW
B30
-
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3300
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V30-2-BL
-
V30
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
blank
0.3160
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V30-2-SW
-
V30
7
M8
58
69
53
103
30
7
75
60
72
35
30
50
GN 911-M 8-45
black
0.3160
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B40-2-BL
B40
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9678
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B40-2-SW
B40
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9678
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V40-2-BL
-
V40
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9810
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V40-2-SW
-
V40
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9810
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B42-2-BL
B42
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9950
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B42-2-SW
B42
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9950
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B45-2-BL
B45
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9820
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B45-2-SW
B45
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9820
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V45-2-BL
-
V45
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9580
76090000
YES
Fussflansch-Klemmverbinde...
GN171-V45-2-SW
-
V45
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9580
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B48-2-BL
B48
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9730
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B48-2-SW
B48
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
black
0.9730
76090000
YES
Fussflansch-Klemmverbinde...
GN171-B50-2-BL
B50
-
11
M10
91
98
82
156
47
14
115
90
108
50
45
76
GN 911-M10-70
blank
0.9590
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表