您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
BEAG - Demountable bush for ball cage ISO 9448-7
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/beag.prj},{NB=BEAG38-4},{ARTNR=BEAG-38-108-37},{CODE=BEAG38-4},{D1=38},{D2=46},{D3=58},{D4=58},{D5=66},{D8=63},{R=38.5},{L=108},{L2=37},{L3=71},{LG=120},{WEIGHT=1.20},{MAT=1.7131 61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
R
[mm]
L
L2
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEAG-19-59-23
BEAG-19-59-23
19
25
32
32
40
39
26.0
59
23
36
0.24
1.7131 61÷63 HRC
BEAG-19-43-23
BEAG-19-43-23
19
25
32
32
40
39
26.0
43
23
20
0.15
1.7131 61÷63 HRC
BEAG-19-35-23
BEAG-19-35-23
19
25
32
32
40
0
26.0
35
23
12
0.18
1.7131 61÷63 HRC
BEAG-20-59-23
BEAG-20-59-23
20
26
32
32
40
39
26.0
59
23
36
0.32
1.7131 61÷63 HRC
BEAG-20-43-23
BEAG-20-43-23
20
26
32
32
40
39
26.0
43
23
20
0.38
1.7131 61÷63 HRC
BEAG-20-35-23
BEAG-20-35-23
20
26
32
32
40
0
26.0
35
23
12
0.16
1.7131 61÷63 HRC
BEAG-24-79-23
BEAG-24-79-23
24
30
40
40
48
46
30.0
79
23
56
0.54
1.7131 61÷63 HRC
BEAG-24-80-30
BEAG-24-80-30
24
30
40
40
48
46
30.0
80
30
50
0.52
1.7131 61÷63 HRC
BEAG-24-59-23
BEAG-24-59-23
24
30
40
40
48
46
30.0
59
23
36
0.70
1.7131 61÷63 HRC
BEAG-24-35-23
BEAG-24-35-23
24
30
40
40
48
0
30.0
35
23
12
0.40
1.7131 61÷63 HRC
BEAG-24-55-30
BEAG-24-55-30
24
30
40
40
48
46
30.0
55
30
25
0.36
1.7131 61÷63 HRC
BEAG-25-79-23
BEAG-25-79-23
25
31
40
40
48
46
30.0
79
23
56
0.50
1.7131 61÷63 HRC
BEAG-25-80-30
BEAG-25-80-30
25
31
40
40
48
46
30.0
80
30
50
0.50
1.7131 61÷63 HRC
BEAG-25-59-23
BEAG-25-59-23
25
31
40
40
48
46
30.0
59
23
36
0.40
1.7131 61÷63 HRC
BEAG-25-35-23
BEAG-25-35-23
25
31
40
40
48
0
30.0
35
23
12
0.18
1.7131 61÷63 HRC
BEAG-25-55-30
BEAG-25-55-30
25
31
40
40
48
46
30.0
55
30
25
0.32
1.7131 61÷63 HRC
BEAG-30-93-30
BEAG-30-93-30
30
38
48
48
56
53
33.5
93
30
63
0.60
1.7131 61÷63 HRC
BEAG-30-93-37
BEAG-30-93-37
30
38
48
48
56
53
33.5
93
37
56
0.48
1.7131 61÷63 HRC
BEAG-30-75-30
BEAG-30-75-30
30
38
48
48
56
53
33.5
75
30
45
0.48
1.7131 61÷63 HRC
BEAG-30-42-30
BEAG-30-42-30
30
38
48
48
56
0
33.5
42
30
12
0.25
1.7131 61÷63 HRC
BEAG-30-69-37
BEAG-30-69-37
30
38
48
48
56
53
33.5
69
37
32
0.36
1.7131 61÷63 HRC
BEAG-32-93-30
BEAG-32-93-30
32
40
48
48
56
53
33.5
93
30
63
0.60
1.7131 61÷63 HRC
BEAG-32-93-37
BEAG-32-93-37
32
40
48
48
56
53
33.5
93
37
56
0.64
1.7131 61÷63 HRC
BEAG-32-75-30
BEAG-32-75-30
32
40
48
48
56
53
33.5
75
30
45
0.40
1.7131 61÷63 HRC
BEAG-32-42-30
BEAG-32-42-30
32
40
48
48
56
0
33.5
42
30
12
0.35
1.7131 61÷63 HRC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表