您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
SF Ø 30 - Extra light load
Berger Tools
Die springs
Die springs - METRIC
Metric springs to JIS B5012
Series SF
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sf/sf_30.prj},{NB=SF30-065(0)},{ARTNR=SF30-065},{CODE=SF30-065},{DO=30.0},{DI=16.0},{LO=65},{RG=21.8},{SX=0.0},{S1=26.0},{F1=569},{S2=29.2},{F2=637},{SN=32.5},{FN=706},{SB=37.7},{FB=821},{MAT=Cr-Si},{BXH=6,40 x 2,55},{DE=29.4},{DE1=29.4},{B=6.400},{H=2.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
DE1
[mm]
H
[mm]
SF30-025
SF30-025
30.0
16.0
25
56.9
0.000
25.000
10.0
569
11.2
637
12.5
706
14.5
6,40 x 2,55
29.4
2.550
SF30-030
SF30-030
30.0
16.0
30
47.1
0.000
30.000
12.0
569
13.5
637
15.0
706
17.4
6,40 x 2,55
29.4
2.550
SF30-035
SF30-035
30.0
16.0
35
40.5
0.000
35.000
14.0
569
15.8
637
17.5
706
20.3
6,40 x 2,55
29.4
2.550
SF30-040
SF30-040
30.0
16.0
40
35.3
0.000
40.000
16.0
569
18.0
637
20.0
706
23.2
6,40 x 2,55
29.4
2.550
SF30-045
SF30-045
30.0
16.0
45
31.5
0.000
45.000
18.0
569
20.2
637
22.5
706
26.1
6,40 x 2,55
29.4
2.550
SF30-050
SF30-050
30.0
16.0
50
28.2
0.000
50.000
20.0
569
22.5
637
25.0
706
29.0
6,40 x 2,55
29.4
2.550
SF30-055
SF30-055
30.0
16.0
55
25.8
0.000
55.000
22.0
569
24.8
637
27.5
706
31.9
6,40 x 2,55
29.4
2.550
SF30-060
SF30-060
30.0
16.0
60
23.5
0.000
60.000
24.0
569
27.0
637
30.0
706
34.8
6,40 x 2,55
29.4
2.550
SF30-065
SF30-065
30.0
16.0
65
21.8
0.000
65.000
26.0
569
29.2
637
32.5
706
37.7
6,40 x 2,55
29.4
2.550
SF30-070
SF30-070
30.0
16.0
70
20.1
0.000
70.000
28.0
569
31.5
637
35.0
706
40.6
6,40 x 2,55
29.4
2.550
SF30-075
SF30-075
30.0
16.0
75
18.9
0.000
75.000
30.0
569
33.8
637
37.5
706
43.5
6,40 x 2,55
29.4
2.550
SF30-080
SF30-080
30.0
16.0
80
17.6
0.000
80.000
32.0
569
36.0
637
40.0
706
46.4
6,40 x 2,55
29.4
2.550
SF30-090
SF30-090
30.0
16.0
90
15.7
0.000
90.000
36.0
569
40.5
637
45.0
706
52.2
6,40 x 2,55
29.4
2.550
SF30-100
SF30-100
30.0
16.0
100
14.1
0.000
100.000
40.0
569
45.0
637
50.0
706
58.0
6,40 x 2,55
29.4
2.550
SF30-125
SF30-125
30.0
16.0
125
11.3
0.000
125.000
50.0
569
56.2
637
62.5
706
72.5
6,40 x 2,55
29.4
2.550
SF30-150
SF30-150
30.0
16.0
150
9.4
0.000
150.000
60.0
569
67.5
637
75.0
706
87.0
6,40 x 2,55
29.4
2.550
SF30-175
SF30-175
30.0
16.0
175
8.0
0.000
175.000
70.0
569
78.8
637
87.5
706
101.5
6,40 x 2,55
29.4
2.550
SF30-200
SF30-200
30.0
16.0
200
7.1
0.000
200.000
80.0
569
90.0
637
100.0
706
116.0
6,40 x 2,55
29.4
2.550
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表