您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
ESP-2 - Cylindrical dowel-pin with threaded hole
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
ESP-2 Cylindrical dowel-pin with threaded hole
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/esp_2/esp2.prj},{NB=ESP-2- 12 x 100},{ARTNR=ESP-2 12X100},{IDNR=},{TYP=ESP-2},{D1=12},{D=M6},{NDM=6},{KDM=4.917},{H=1.6},{F=1.2},{M=2},{L=100},{ESECUZIONE=Temperato, rettificato, lappato, tolleranza m6},{MATERIALE=UNI 100 Cr 6},{DUREZZA=HRC 60±62},{LX=20,24,30,36,40,45,50,60,70,80,90,100,120,140},{P=0.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D
ⁿ/ₐ
H
[mm]
F
[mm]
M
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ESP-2- 6 x 20
ESP-2 6X20
ESP-2
6
M4
0.8
0.6
1
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 30
ESP-2 6X30
ESP-2
6
M4
0.8
0.6
1
30
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 36
ESP-2 6X36
ESP-2
6
M4
0.8
0.6
1
36
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 40
ESP-2 6X40
ESP-2
6
M4
0.8
0.6
1
40
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 50
ESP-2 6X50
ESP-2
6
M4
0.8
0.6
1
50
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 60
ESP-2 6X60
ESP-2
6
M4
0.8
0.6
1
60
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 70
ESP-2 6X70
ESP-2
6
M4
0.8
0.6
1
70
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 80
ESP-2 6X80
ESP-2
6
M4
0.8
0.6
1
80
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 90
3121-060-090
ESP-2
6
M4
0.8
0.6
1
90
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 6 x 100
3121-060-100
ESP-2
6
M4
0.8
0.6
1
100
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 20
ESP-2 8X20
ESP-2
8
M5
1.0
0.8
1
20
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 24
ESP-2 8X24
ESP-2
8
M5
1.0
0.8
1
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 30
ESP-2 8X30
ESP-2
8
M5
1.0
0.8
1
30
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 40
ESP-2 8X40
ESP-2
8
M5
1.0
0.8
1
40
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 50
ESP-2 8X50
ESP-2
8
M5
1.0
0.8
1
50
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 60
3121-080-060
ESP-2
8
M5
1.0
0.8
1
60
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 70
ESP-2 8X70
ESP-2
8
M5
1.0
0.8
1
70
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 80
ESP-2 8X80
ESP-2
8
M5
1.0
0.8
1
80
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 90
3121-080-090
ESP-2
8
M5
1.0
0.8
1
90
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 100
ESP-2 8X100
ESP-2
8
M5
1.0
0.8
1
100
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 8 x 120
3121-080-120
ESP-2
8
M5
1.0
0.8
1
120
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 10 x 24
ESP-2 10X24
ESP-2
10
M6
1.2
1.0
2
24
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 10 x 30
ESP-2 10X30
ESP-2
10
M6
1.2
1.0
2
30
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 10 x 36
ESP-2 10X36
ESP-2
10
M6
1.2
1.0
2
36
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
ESP-2- 10 x 40
ESP-2 10X40
ESP-2
10
M6
1.2
1.0
2
40
Hardened, grinded, lapped...
UNI 100 Cr 6
HRC 60±62
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表