您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
UGSM, USSM - Bimba Ultran Rodless Slides Metric
IMI Bimba Products
Pneumatic Actuators
Metric
Rodless
Magnetically Coupled
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/rodless/magnetically_coupled/ugsm_asmtab.prj},{NB=UGSM-195},{PT=UGSM},{BORE=19 mm},{BORE1=19},{BS1=19},{STROKE=5.000},{SL1=[5:1000/0.001]},{SA=},{BO=},{MH=},{RW=},{SEALS=},{ST=},{AP=},{A=14.3},{B=44.5},{C=73.0},{D=4.7},{E=35.0},{F=M5x0.8},{G=46.5},{H=104.8},{I=7.9},{J=7.9},{K=16.9},{L=14.5},{M=31.5},{N=38.0},{DOT=15.9},{DOU=6.3},{DONA=N/A},{P=5.9},{Q=7.9},{R=15.9},{S=85.7},{T1=14.3},{DUT=16.9},{DUU=20.0},{V=10.3},{W=7.9},{X=44.5},{XX=24.3},{Y=12.7},{Z=64.0},{AA=8},{BB1=M8x1.25},{BB2=M8x1},{CC=M12x1.0},{DD=G-1/8},{EE=M10x1.5},{AAA=34.9},{EEE=15.9},{CHELP=9.5},{LS=12.0000},{TH=7},{SADN=D-48912-M},{DYHELP=0.5},{PPATH=ugsm_asmtpl.prj},{STRK2D=0},{X2D=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
XX
X/X
[mm]
Y
[mm]
Z
[mm]
AA
[mm]
BB
ⁿ/ₐ
CC
ⁿ/ₐ
DD
ⁿ/ₐ
EE
ⁿ/ₐ
AAA
[mm]
EEE
[mm]
UGSM-85
UGSM-85
8 mm
8.7
27.0
44.5
3.5
12.0
M3x0.5
27.0
69.9
6.4
4.8
11.1
N/A
N/A
20.0
N/A
N/A
4.8
12.7
50.8
N/A
N/A
5.5
5.5
25.4
14.3
7.9
33.3
3
M8x1.25
M10x1.0
M5x0.8
M4x0.7
19.1
8.0
UGSM-115
UGSM-115
11 mm
8.8
30.0
47.6
3.2
19.0
M3x0.5
27.0
73.0
6.4
4.8
10.3
10.0
20.0
24.0
N/A
7.3
5.6
12.7
58.7
N/A
N/A
5.5
5.6
25.4
14.3
9.5
39.7
4
M8x1.25
M10x1.0
M5x0.8
M5x0.8
19.1
8.2
UGSM-145
UGSM-145
14 mm
9.5
38.0
57.2
4.7
25.0
M4x0.7
36.5
82.6
6.4
7.9
13.5
11.6
24.9
31.0
N/A
7.5
6.4
12.7
76.2
N/A
N/A
10.3
7.1
34.9
19.0
11.1
50.8
6
M8x1.25
M12x1.0
M5x0.8
M8x1.25
25.4
12.7
UGSM-195
UGSM-195
19 mm
14.3
44.5
73.0
4.7
35.0
M5x0.8
46.5
104.8
7.9
7.9
16.9
14.5
31.5
38.0
N/A
5.9
7.9
15.9
85.7
N/A
N/A
10.3
7.9
44.5
24.3
12.7
64.0
8
M8x1.25
M12x1.0
G-1/8
M10x1.5
34.9
15.9
UGSM-225
UGSM-225
22 mm
12.7
54.0
79.4
4.9
41.0
M5x0.8
52.4
117.6
9.5
9.5
17.5
16.1
36.5
40.0
N/A
5.7
7.9
19.1
95.3
N/A
N/A
12.7
11.1
50.8
27.0
15.9
69.9
8
M8x1.25
M14x1.0
G-1/8
M10x1.5
38.1
15.9
UGSM-275
UGSM-275
27 mm
12.7
63.5
88.9
9.5
44.5
M6x1.0
58.7
127.0
9.5
6.4
19.1
17.9
39.3
47.0
N/A
4.4
9.5
19.1
108.0
N/A
N/A
15.1
9.5
57.2
30.2
19.1
77.8
8
M8x1.25
M14x1.0
G-1/8
M10x1.5
38.1
19.1
UGSM-325
UGSM-325
32 mm
14.2
70.0
98.4
6.3
54.0
M6x1.0
68.2
149.2
12.7
12.7
19.1
19.1
39.7
52.0
N/A
4.1
9.5
25.4
122.2
N/A
N/A
16.7
14.3
66.7
34.9
20.6
88.9
8
M8x1.25
M20x1.0
G-1/8
M10x1.5
44.5
19.1
UGSM-385
UGSM-385
38 mm
12.7
89.0
114.3
12.7
63.5
M8x1.25
81.0
165.1
12.7
19.1
23.0
19.2
44.1
63.0
N/A
2.8
11.1
25.4
152.4
N/A
N/A
25.4
23.0
79.4
41.3
25.4
114.3
10
M8x1.25
M20x1.0
G-1/8
M12x1.75
60.3
19.1
UGSM-505
UGSM-505
50 mm
30.2
127.0
187.3
12.7
82.5
M12x1.75
109.5
263.5
19.1
20.7
33.3
38.1
68.3
84.0
N/A
0.0
6.4
38.1
203.2
N/A
N/A
28.6
23.8
108.0
55.6
38.1
146.1
20
M8x1.25
M25x1.5
G-1/4
M24x3.0
79.8
25.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表