您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Bimba Metric Pneu-Turn Rotary Actuators
IMI Bimba Products
Pneumatic Actuators
Metric
Rotary
Rack & Pinion
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/rotary/rack_pinion/m_pneu_turn_rotary_asmtab.prj},{NB=PT-027000},{BORE1=19},{A=47.0},{B1=37.0},{C1=18.5},{D1=26.4},{H=10.0},{J=20.8},{M1=35.0},{N1=23.0},{O=17.5},{P=1.6},{P1=2.4},{Q1=10.0},{S1=32.0},{T1=18.8},{V=10.0},{W=4.5},{X1=26.0},{BUSL1=44.30000000},{BUSL2=44.30000000},{B1SL1=47.80000000},{B1SL2=47.80000000},{B2SL1=44.30000000},{B2SL2=47.80000000},{B3SL1=47.80000000},{B3SL2=44.30000000},{C1SL1=57.70000000},{C1SL2=57.70000000},{C2SL1=44.30000000},{C2SL2=57.70000000},{C3SL1=57.70000000},{C3SL2=44.30000000},{SSL1=58.10000000},{SSL2=58.10000000},{ASSL1=0.00000000},{ASSL2=0.00000000},{Q1SL1=0.00000000},{Q1SL2=0.00000000},{Q2SL1=0.00000000},{TF=S},{AN=0},{AA=},{B=},{C=},{SO=},{G=},{KO=},{M=},{X=},{R=},{TO=},{Q=},{S=},{T=},{Z=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size (Power Factor)
ⁿ/ₐ
L1A
[mm]
L2B
[mm]
L1C
[mm]
L2D
[mm]
A
[mm]
B1
B
[mm]
C1
C
[mm]
D
[mm]
E
[mm]
F
[mm]
GG
G
[mm]
G1
[mm]
H
[mm]
J
[mm]
K
ⁿ/ₐ
M1
M
[mm]
N1
N
[mm]
O
[mm]
P
[mm]
P1
[mm]
Q1
Q
[mm]
R1
R
ⁿ/ₐ
S1
S
[mm]
T1
T
[mm]
U
ⁿ/ₐ
V
[mm]
W
[mm]
X1
X
[mm]
AO
A Option Dimension
[mm]
BO
B Option Dimension
[mm]
DO
D Option Dimension
[mm]
EO
E Option Dimension
[mm]
FO
F Option Dimension
[mm]
GO
G Option Dimension
ⁿ/ₐ
HO
H Option Dimension
[mm]
JO
J Option Dimension
[mm]
PT-011000
PT-011000
14mm [011 or 022]
41.20
41.20
0.00
0.00
40.0
31.0
15.5
0.0
39.0
4mm S.H.C.S.
22.00/21.97
22.00/21.98
8.0
15.5
M5x0.8
29.0
20.0
14.5
1.6
2.0
8.0
2x3.7
26.0
15.5
M4x0.7
11.5
5.0
19.0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-027000
PT-027000
19mm [027 or 054]
44.30
44.30
0.00
0.00
47.0
37.0
18.5
0.0
47.0
5mm S.H.C.S.
24.99/24.97
26.00/25.98
10.0
20.8
M5x0.8
35.0
23.0
17.5
1.6
2.4
10.0
3x5
32.0
18.8
M5x0.8
10.0
4.5
26.0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-060000
PT-060000
27mm [060 or 121]
57.30
57.30
0.00
0.00
59.0
47.0
23.5
0.0
60.0
6mm S.H.C.S.
29.01/28.98
35.00/34.98
14.0
28.4
G1/8
49.0
30.0
24.5
1.6
2.2
16.0
5x7.5
40.0
22.7
M6x1
13.0
8.5
32.0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-161000
PT-161000
38mm [161 or 321]
61.70
61.70
0.00
0.00
65.0
50.0
25.0
0.0
74.0
8mm S.H.C.S.
31.72/31.70
35.00/34.98
16.0
39.6
G1/8
60.0
28.0
30.0
2.3
3.4
16.0
5x7.5
54.0
30.2
M8x1.25
16.0
9.0
42.0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
PT-404000
PT-404000
50mm [404 or 808]
74.10
74.10
0.00
0.00
80.0
63.0
31.5
0.0
96.0
8mm S.H.C.S.
44.42/44.4
47.00/46.97
25.0
52.8
G1/4
66.0
50.0
33.0
2.1
4.0
20.0
8x13
65.0
32.5
M8x1.25
16.0
7.1
52.0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表