您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 715, Automation Technology - Data Transmission - male panel mount connector
binder
Automation Technology - Data Transmission
M12-B
Male panel mount connector, fixing thread M12x0.5, solder, unshielded
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/male20panel20mount20connector2c20fixing20thread20m12x0.52c20solder2c20unshielded/m122c20series207152c20automation20technology20-20data20transmission.prj},{NB=09 0431 90 04},{ARTNR=09 0431 90 04},{PREVIEW=../../../_pool_/eb/c1/713_3_e12.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 715, Automation Technology - Data Transmission},{BEZ=M12-B male panel mount connector, Contacts: 4, unshielded, solder, IP67, M12x0.5},{BER=---Automation Technology - Data Transmission},{STBAUF=male panel mount connector},{POLZ=4},{PRGRKU=M12-B},{SER=series 715},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=3.63},{OBGTC=85 °C},{UNGTC=-40 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 0431 90 04
09 0431 90 04
IP67
M12, series 715, Automati...
M12-B male panel mount co...
---Automation Technology ...
male panel mount connecto...
4
M12-B
series 715
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
3.63
85 °C
-40 °C
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表