您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
series 767, Automation Technology - Data Transmission - integrated plug, recessed
binder
Automation Technology - Data Transmission
M12-Hybrid
Integrated plug, dip-solder, Hybrid
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-hybrid/integrated20plug2c20dip-solder2c20hybrid/series207672c20automation20technology20-20data20transmission.prj},{NB=86 7047 0000 00009},{ARTNR=86 7047 0000 00009},{PREVIEW=../../../_pool_/e4/f7/767_3_ebs_hybrid.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{BEZKUZ=series 767, Automation Technology - Data Transmission},{BEZ=M12-Hybrid integrated plug, recessed, Contacts: 2+7, contact 1+2 THR / contact 3-9 SMT},{BER=Automation Technology - Data Transmission},{STBAUF=integrated plug, recessed},{POLZ=2+7},{PRGRKU=M12-Hybrid},{SER=series 767},{STVER=screw},{MECHLD=> 100 Mating cycles},{SPNG=Power: 63 V, Signal: 0.5 A},{BESSP=Power: 800 V, Signal: 500 V},{VERSMG=2},{UEBRSK=II},{ISLTFG=I},{PRFSSP=Power: 800 V, Signal: 500 V},{BEMSTR=0,5 A signal / 12 A Power}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
86 7047 0000 00009
86 7047 0000 00009
series 767, Automation Te...
M12-Hybrid integrated plu...
Automation Technology - D...
integrated plug, recessed
2+7
M12-Hybrid
series 767
screw
> 100 Mating cycles
Power: 63 V, Signal: 0.5...
Power: 800 V, Signal: 50...
2
II
I
Power: 800 V, Signal: 50...
0,5 A signal / 12 A Power
Power: ≤ 5 mΩ, Signal: ≤...
1.75
85 °C
-25 °C
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表