您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
bayonet, series 678, Miniature Connectors - male panel mount connector
binder
Miniature Connectors
Bayonet
Male panel mount connector
Powered by
CAD模型選擇
{binder/miniature20connectors/bayonet/male20panel20mount20connector/bayonet2c20series206782c20miniature20connectors.prj},{NB=99 0655 00 14},{ARTNR=99 0655 00 14},{PREVIEW=../../../_pool_/88/ce/678_3_00.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=bayonet, series 678, Miniature Connectors},{BEZ=Bayonet male panel mount connector, Contacts: 14, unshielded, solder, IP40},{BER=Miniature Connectors},{STBAUF=male panel mount connector},{POLZ=14},{PRGRKU=Bayonet},{SER=series 678},{STVER=Bayonet},{ANSQM=max. 0.25 mm²},{ANSQA=max. AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=7.32},{OBGTC=85 °C},{UNGTC=-40 °C},{MAGK=PBT (UL94 V-0)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0619 00 06
99 0619 00 06
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
6 DIN
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
6.62
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0623 00 07
99 0623 00 07
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
7
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
6.84
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0683 00 07
99 0683 00 07
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
7 DIN
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
6.85
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0647 00 08
99 0647 00 08
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
8 DIN
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
7.06
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0651 00 12
99 0651 00 12
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
12
Bayonet
series 678
Bayonet
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
7.02
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0655 00 14
99 0655 00 14
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
14
Bayonet
series 678
Bayonet
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
7.32
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0659 00 16
99 0659 00 16
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
16
Bayonet
series 678
Bayonet
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
7.29
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0603 00 02
99 0603 00 02
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
2
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
5.68
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0667 00 19
99 0667 00 19
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
19
Bayonet
series 678
Bayonet
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
7.59
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0607 00 03
99 0607 00 03
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
3 DIN
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
5.94
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0671 00 24
99 0671 00 24
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
24
Bayonet
series 678
Bayonet
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
6.64
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0611 00 04
99 0611 00 04
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
4
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
5.95
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
99 0615 00 05
99 0615 00 05
IP40
bayonet, series 678, Mini...
Bayonet male panel mount ...
Miniature Connectors
male panel mount connecto...
5
Bayonet
series 678
Bayonet
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
6.39
85 °C
-40 °C
PBT (UL94 V-0)
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表