您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 425, Miniature Connectors - female angled connector
binder
Miniature Connectors
M16 IP67
Female angled connector
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/female20angled20connector/m162c20series204252c20miniature20connectors.prj},{NB=79 6214 200 05},{ARTNR=79 6214 200 05},{PREVIEW=../../../_pool_/21/ef/425_2_wd.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M16, series 425, Miniature Connectors},{BEZ=M16 IP67 female angled connector, Contacts: 5, unshielded, moulded cable, IP67, PUR black, 5 x 0.25 mm², 2 m},{BER=Miniature Connectors},{STBAUF=female angled connector},{POLZ=5},{PRGRKU=M16 IP67},{SER=series 425},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=121.50},{OBGTC=70 °C},{UNGTC=-25 °C},{KABDURM=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEVE
Travel distance, vertical
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 6252 200 14
79 6252 200 14
IP67
M16, series 425, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
14
M16 IP67
series 425
screw
8x0.25 mm² / 2x0.50 mm²
8x AWG 24 / 2x AWG 20
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
215.00
70 °C
-25 °C
8.0
2 m
≥ 15 x Ø
32 x 0.10 mm
-5 °C
-30 °C
70 °C
PBT (UL94 V-0)
PUR
black
CuSn (bronze)
PVC
79 6214 200 05
79 6214 200 05
IP67
M16, series 425, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
5
M16 IP67
series 425
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
3 A
≤ 3 mΩ
121.50
70 °C
-25 °C
5.0
2 m
50 mm
75 mm
32 x 0.11 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
PUR
black
CuSn (bronze)
PVC
79 6272 200 08
79 6272 200 08
IP67
M16, series 425, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
8 DIN
M16 IP67
series 425
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
144.50
70 °C
-25 °C
5.7
2 m
≥ 5 x Ø
≥ 12 x Ø
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
PUR
black
CuSn (bronze)
PVC Y12
79 6230 200 12
79 6230 200 12
IP67
M16, series 425, Miniatur...
M16 IP67 female angled co...
Miniature Connectors
female angled connector
12
M16 IP67
series 425
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
186.50
70 °C
-25 °C
6.5
2 m
≥ 5 x Ø
≥ 10 x Ø
>2 million
5 m/s² -> 5 m
5 m/s² -> 2 m
≤ 200 m/min (5 m horizont...
14 x 0.15 mm
-25 °C
-50 °C
80 °C
PBT (UL94 V-0)
PUR
black
CuSn (bronze)
PP9Y halogen-free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表