您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 723, Miniature Connectors - male angled connector
binder
Miniature Connectors
M16 IP67
Male angled connector
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/male20angled20connector/m162c20series207232c20miniature20connectors.prj},{NB=99 0495 106 24},{ARTNR=99 0495 106 24},{PREVIEW=../../../_pool_/28/10/723_1_106.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M16, series 723, Miniature Connectors},{BEZ=M16 IP67 male angled connector, Contacts: 24, 4.0 - 6.0 mm, unshielded, solder, IP67},{BER=Miniature Connectors},{STBAUF=male angled connector},{POLZ=24},{PRGRKU=M16 IP67},{SER=series 723},{STVER=screw},{ANSQM=0.14 mm²},{ANSQA=AWG 26},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=60 V},{BESSP=500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=500 V},{BEMSTR=1 A},{DGWST=≤ 3 mΩ},{GEW=37.69},{OBGTC=95 °C},{UNGTC=-40 °C},{KBDRL=4.0 - 6.0 mm},{MAGK=PBT (UL94 V-0)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0171 118 08
99 0171 118 08
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
38.35
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0109 77 04
99 0109 77 04
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
37.07
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0109 118 04
99 0109 118 04
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
37.42
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0451 75 14
99 0451 75 14
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
14
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.41
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0129 106 12
99 0129 106 12
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
12
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.60
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0113 75 05
99 0113 75 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
37.31
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0113 106 05
99 0113 106 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
37.66
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0505 75 16
99 0505 75 16
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
16
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.61
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0451 106 14
99 0451 106 14
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
14
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.76
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0113 77 05
99 0113 77 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
37.31
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0113 118 05
99 0113 118 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
37.66
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0461 75 19
99 0461 75 19
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
19
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.88
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0505 106 16
99 0505 106 16
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
16
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
37.97
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0117 75 05
99 0117 75 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5 (stereo)
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
37.30
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0117 118 05
99 0117 118 05
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
5 (stereo)
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
37.67
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0495 75 24
99 0495 75 24
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
24
M16 IP67
series 723
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
37.99
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0461 106 19
99 0461 106 19
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
19
M16 IP67
series 723
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
38.23
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0121 75 06
99 0121 75 06
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
36.00
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0121 106 06
99 0121 106 06
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
36.35
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0495 106 24
99 0495 106 24
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
24
M16 IP67
series 723
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
37.69
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0121 77 06
99 0121 77 06
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
37.54
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0121 118 06
99 0121 118 06
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
37.89
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0101 75 02
99 0101 75 02
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
36.62
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0101 106 02
99 0101 106 02
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
36.97
95 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0125 75 07
99 0125 75 07
IP67
M16, series 723, Miniatur...
M16 IP67 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP67
series 723
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
37.81
95 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表