您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0299 - Mushroom knobs internal thread
Blohm
Handles, knobs
Knobs
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/knoepfe/06241.prj},{NB=B0299.087},{D1=33},{D2=18},{D3=31},{H=33},{H1=15},{T=14},{L=0},{GEW=0.0175},{EAN=MIN},{ZZ=1.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP=1},{TAB=1},{TAB1=1},{BESTBLOHM=B0299.087},{FARBE=rapsgelb RAL 1021},{AUSF=mit Innengewinde},{MATERIAL=Buchse Stahl},{GR=3},{D=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FARBE2=Stahl},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0299.04
B0299.04
black grey RAL 7021
with internal thread
bush steel
1
M 4
21
12
19
21
10
10
0
0.0072
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.05
B0299.05
black grey RAL 7021
with internal thread
bush steel
1
M 5
21
12
19
21
10
10
0
0.0068
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.06
B0299.06
black grey RAL 7021
with internal thread
bush steel
2
M 6
25
14
23
25
12
10
0
0.0077
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.08
B0299.08
black grey RAL 7021
with internal thread
bush steel
3
M 8
33
18
31
33
15
14
0
0.0180
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.004
B0299.004
black grey RAL 7021
with internal thread
bush stainless steel
1
M 4
21
12
19
21
10
10
0
0.0071
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.005
B0299.005
black grey RAL 7021
with internal thread
bush stainless steel
1
M 5
21
12
19
21
10
10
0
0.0067
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.006
B0299.006
black grey RAL 7021
with internal thread
bush stainless steel
2
M 6
25
14
23
25
12
10
0
0.0077
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.008
B0299.008
black grey RAL 7021
with internal thread
bush stainless steel
3
M 8
33
18
31
33
15
14
0
0.0176
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.045
B0299.045
light grey RAL 7035
with internal thread
bush steel
1
M 4
21
12
19
21
10
10
0
0.0073
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.055
B0299.055
light grey RAL 7035
with internal thread
bush steel
1
M 5
21
12
19
21
10
10
0
0.0068
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.065
B0299.065
light grey RAL 7035
with internal thread
bush steel
2
M 6
25
14
23
25
12
10
0
0.0076
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.085
B0299.085
light grey RAL 7035
with internal thread
bush steel
3
M 8
33
18
31
33
15
14
0
0.0174
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0045
B0299.0045
light grey RAL 7035
with internal thread
bush stainless steel
1
M 4
21
12
19
21
10
10
0
0.0073
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0055
B0299.0055
light grey RAL 7035
with internal thread
bush stainless steel
1
M 5
21
12
19
21
10
10
0
0.0067
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0065
B0299.0065
light grey RAL 7035
with internal thread
bush stainless steel
2
M 6
25
14
23
25
12
10
0
0.0078
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0085
B0299.0085
light grey RAL 7035
with internal thread
bush stainless steel
3
M 8
33
18
31
33
15
14
0
0.0176
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.046
B0299.046
traffic red RAL 3020
with internal thread
bush steel
1
M 4
21
12
19
21
10
10
0
0.0072
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.056
B0299.056
traffic red RAL 3020
with internal thread
bush steel
1
M 5
21
12
19
21
10
10
0
0.0068
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.066
B0299.066
traffic red RAL 3020
with internal thread
bush steel
2
M 6
25
14
23
25
12
10
0
0.0077
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.086
B0299.086
traffic red RAL 3020
with internal thread
bush steel
3
M 8
33
18
31
33
15
14
0
0.0177
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0046
B0299.0046
traffic red RAL 3020
with internal thread
bush stainless steel
1
M 4
21
12
19
21
10
10
0
0.0073
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0056
B0299.0056
traffic red RAL 3020
with internal thread
bush stainless steel
1
M 5
21
12
19
21
10
10
0
0.0067
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0066
B0299.0066
traffic red RAL 3020
with internal thread
bush stainless steel
2
M 6
25
14
23
25
12
10
0
0.0077
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.0086
B0299.0086
traffic red RAL 3020
with internal thread
bush stainless steel
3
M 8
33
18
31
33
15
14
0
0.0174
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0299.047
B0299.047
colza yellow RAL 1021
with internal thread
bush steel
1
M 4
21
12
19
21
10
10
0
0.0073
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表