您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0269 - Knurled nuts steel and stainless steel, DIN 6303
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06010.prj},{NB=B0269.1062},{BESTBLOHM=B0269.1062},{MATERIAL=Edelstahl},{FORM=A},{AUSF=ohne Stiftloch},{D=M 6},{D1=24},{D3=16},{D4=18},{D5=0.0},{E=0.0},{H=14},{K=10},{T=8},{PASS=-},{GEW=0.0258},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=2},{TYP1=1},{NDM=6},{NDM1=0.0000},{TYP2=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
E
distance
[mm]
H
height
[mm]
K
height
[mm]
T
depth
[mm]
PASS
suitable cylindrical pin ISO 2338
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0269.105
B0269.105
free-cutting steel
A
without pinhole
M 5
20
14
15
0.0
0.0
12
8
7
-
0.0149
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.106
B0269.106
free-cutting steel
A
without pinhole
M 6
24
16
18
0.0
0.0
14
10
8
-
0.0257
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.108
B0269.108
free-cutting steel
A
without pinhole
M 8
30
20
24
0.0
0.0
17
12
10
-
0.0451
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.110
B0269.110
free-cutting steel
A
without pinhole
M 10
36
28
30
0.0
0.0
20
14
12
-
0.0825
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.112
B0269.112
free-cutting steel
A
without pinhole
M 12
40
32
34
0.0
0.0
24
16
14
-
0.1153
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.1052
B0269.1052
Stainless steel
A
without pinhole
M 5
20
14
15
0.0
0.0
12
8
7
-
0.0149
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.1062
B0269.1062
Stainless steel
A
without pinhole
M 6
24
16
18
0.0
0.0
14
10
8
-
0.0258
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.1082
B0269.1082
Stainless steel
A
without pinhole
M 8
30
20
24
0.0
0.0
17
12
10
-
0.0460
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.1102
B0269.1102
Stainless steel
A
without pinhole
M 10
36
28
30
0.0
0.0
20
14
12
-
0.0832
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.1122
B0269.1122
Stainless steel
A
without pinhole
M 12
40
32
34
0.0
0.0
24
16
14
-
0.1150
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.205
B0269.205
free-cutting steel
B
with pinhole
M 5
20
14
15
1.4
2.5
12
8
7
1.5
0.0147
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.206
B0269.206
free-cutting steel
B
with pinhole
M 6
24
16
18
1.4
2.5
14
10
8
1.5
0.0250
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.208
B0269.208
free-cutting steel
B
with pinhole
M 8
30
20
24
1.9
3.0
17
12
10
2
0.0453
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.210
B0269.210
free-cutting steel
B
with pinhole
M 10
36
28
30
2.9
4.0
20
14
12
3
0.0816
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0269.212
B0269.212
free-cutting steel
B
with pinhole
M 12
40
32
34
3.9
4.0
24
16
14
4
0.1130
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表