您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0277 - Knurled knobs
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06092.prj},{NB=B0277.2087X20},{BESTBLOHM=B0277.2087X20},{AUSF=mit Aussengewinde},{FARBE=rapsgelb RAL 1021},{WERKSTOFF=Bolzen Stahl},{GR=2},{D=M 8},{D1=26},{D2=18},{D3=23},{H=26},{H1=9.5},{T=0},{L=20},{GEW=0.0183},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZZ=2.000},{TAB=1},{TYP=1},{NDM=8},{NDM1=0.0000},{TYP1=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
WERKSTOFF
Werkstoff Buchse
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0277.104
B0277.104
with internal thread
black grey RAL 7021
bush steel
1
M 4
21
14
19
22
8.0
10
0
0.0083
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105
B0277.105
with internal thread
black grey RAL 7021
bush steel
1
M 5
21
14
19
22
8.0
10
0
0.0078
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.106
B0277.106
with internal thread
black grey RAL 7021
bush steel
1
M 6
21
14
19
22
8.0
10
0
0.0072
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.208
B0277.208
with internal thread
black grey RAL 7021
bush steel
2
M 8
26
18
23
26
9.5
14
0
0.0155
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.308
B0277.308
with internal thread
black grey RAL 7021
bush steel
3
M 8
34
22
31
36
13.0
14
0
0.0220
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.310
B0277.310
with internal thread
black grey RAL 7021
bush steel
3
M 10
34
22
31
36
13.0
14
0
0.0194
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0104
B0277.0104
with internal thread
black grey RAL 7021
bush stainless steel
1
M 4
21
14
19
22
8.0
10
0
0.0083
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0105
B0277.0105
with internal thread
black grey RAL 7021
bush stainless steel
1
M 5
21
14
19
22
8.0
10
0
0.0078
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0106
B0277.0106
with internal thread
black grey RAL 7021
bush stainless steel
1
M 6
21
14
19
22
8.0
10
0
0.0072
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0208
B0277.0208
with internal thread
black grey RAL 7021
bush stainless steel
2
M 8
26
18
23
26
9.5
14
0
0.0155
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0308
B0277.0308
with internal thread
black grey RAL 7021
bush stainless steel
3
M 8
34
22
31
36
13.0
14
0
0.0223
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.0310
B0277.0310
with internal thread
black grey RAL 7021
bush stainless steel
3
M 10
34
22
31
36
13.0
14
0
0.0195
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105X10
B0277.105X10
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
10
0.0071
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105X12
B0277.105X12
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
12
0.0075
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105X15
B0277.105X15
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
15
0.0078
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105X20
B0277.105X20
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
20
0.0084
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.105X25
B0277.105X25
with external thread
black grey RAL 7021
bolt steel
1
M 5
21
14
19
22
8.0
0
25
0.0090
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.106X15
B0277.106X15
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
15
0.0093
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.106X20
B0277.106X20
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
20
0.0102
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.106X25
B0277.106X25
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
25
0.0111
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.106X30
B0277.106X30
with external thread
black grey RAL 7021
bolt steel
1
M 6
21
14
19
22
8.0
0
30
0.0119
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.208X20
B0277.208X20
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
20
0.0182
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.208X25
B0277.208X25
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
25
0.0198
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.208X30
B0277.208X30
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
30
0.0215
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0277.208X40
B0277.208X40
with external thread
black grey RAL 7021
bolt steel
2
M 8
26
18
23
26
9.5
0
40
0.0244
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表