您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0271 - Knurled nuts high steel and stainless steel DIN 466
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06110.prj},{NB=B0271.12},{BESTBLOHM=B0271.12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=23.0},{K=8.0},{GEW=0.0791},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0271.04
B0271.04
Steel
M 4
16
8
9.5
3.5
0.0062
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.05
B0271.05
Steel
M 5
20
10
11.5
4.0
0.0119
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.06
B0271.06
Steel
M 6
24
12
15.0
5.0
0.0225
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.08
B0271.08
Steel
M 8
30
16
18.0
6.0
0.0434
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.10
B0271.10
Steel
M 10
36
20
23.0
8.0
0.0846
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.12
B0271.12
Steel
M 12
36
20
23.0
8.0
0.0791
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.042
B0271.042
Stainless steel
M 4
16
8
9.5
3.5
0.0065
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.052
B0271.052
Stainless steel
M 5
20
10
11.5
4.0
0.0121
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.062
B0271.062
Stainless steel
M 6
24
12
15.0
5.0
0.0224
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.082
B0271.082
Stainless steel
M 8
30
16
18.0
6.0
0.0437
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.102
B0271.102
Stainless steel
M 10
36
20
23.0
8.0
0.0854
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0271.122
B0271.122
Stainless steel
M 12
36
20
23.0
8.0
0.0793
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表